Units | Price/unit after discount | Applied Discount |
1 | £ 34.73 | 0% |
10 | £ 31.26 | 10% |
20 | £ 29.52 | 15% |
50 | £ 27.78 | 20% |
100 | £ 24.31 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 34.73 | 0% |
10 | £ 31.26 | 10% |
20 | £ 29.52 | 15% |
50 | £ 27.78 | 20% |
100 | £ 24.31 | 30% |
Hardened and ground body from bearing steel.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Perpendicularity A is better than 15µ.
Temperature range: -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications up to +120°C - with no end seals. Please advise at time of ordering if this is required.
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1713.