Price & Availability | CAD | Order No. | d1 tol. h6 |
d2 tol. h6 |
l1 +0|-0.3 |
d3 | l2 +0|-0.3 |
l3 | No. of ball circuits | Dyn. load C max. N |
Static load C0 max. N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1706.005 | 5 | 12 | 22 | 11.5 | 14.5 | 1.10 | 4 | 200 | 260 | 12 | ||||||||||||||||||||||||||||||||||||||
£ 12.65 per unit (click for quantity discounts)
Ready to despatch 35 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.006-1 | 6 | 12 | 19 | 11.5 | 13.5 | 1.10 | 4 | 200 | 260 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 10.66 per unit (click for quantity discounts)
Ready to despatch 22 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.008 | 8 | 16 | 25 | 15.2 | 16.5 | 1.10 | 4 | 260 | 400 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 12.00 per unit (click for quantity discounts)
Ready to despatch 77 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.010-1 | 10 | 19 | 29 | 18.0 | 22.0 | 1.30 | 4 | 370 | 540 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 13.51 per unit (click for quantity discounts)
Ready to despatch 27 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.012 | 12 | 22 | 32 | 21.0 | 22.9 | 1.30 | 4 | 410 | 590 | 41 | ||||||||||||||||||||||||||||||||||||||
£ 14.20 per unit (click for quantity discounts)
Ready to despatch 65 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.016 | 16 | 26 | 36 | 24.9 | 24.9 | 1.30 | 5 | 770 | 1170 | 57 | ||||||||||||||||||||||||||||||||||||||
£ 15.63 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.020 | 20 | 32 | 45 | 30.3 | 31.5 | 1.60 | 5 | 860 | 1370 | 91 | ||||||||||||||||||||||||||||||||||||||
£ 18.31 per unit (click for quantity discounts)
Ready to despatch 328 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.025 | 25 | 40 | 58 | 37.5 | 44.1 | 1.85 | 6 | 980 | 1560 | 215 | ||||||||||||||||||||||||||||||||||||||
£ 24.41 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.030 | 30 | 47 | 68 | 44.5 | 52.1 | 1.85 | 6 | 1560 | 2740 | 325 | ||||||||||||||||||||||||||||||||||||||
£ 31.25 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.040 | 40 | 62 | 80 | 59.0 | 60.6 | 2.15 | 6 | 2150 | 4010 | 705 | ||||||||||||||||||||||||||||||||||||||
£ 43.64 per unit (click for quantity discounts)
Ready to despatch 162 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.050 | 50 | 75 | 100 | 72.0 | 77.6 | 2.65 | 6 | 3820 | 7930 | 1130 | ||||||||||||||||||||||||||||||||||||||
£ 61.50 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.060 | 60 | 90 | 125 | 86.5 | 101.7 | 3.15 | 6 | 4700 | 9990 | 2220 | ||||||||||||||||||||||||||||||||||||||
£ 92.50 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
|
Hardened and ground body from bearing steel. Single body resin retainer (POM). Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6. Perpendicularity .A is better than 15µ.
For part numbers with -1 shaft tolerance required is g6. Temperature range: -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications up to 120°C - with no end seals. Please advise at time of ordering if this is required.
Superball linear bearings are also available (3 x load rating of standard bushings and 27 x travel life see part nos. L1740 and L1742.)
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1709.