Units | Price/unit after discount | Applied Discount |
1 | £ 12.00 | 0% |
10 | £ 10.80 | 10% |
20 | £ 10.20 | 15% |
50 | £ 9.60 | 20% |
100 | £ 8.40 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 12.00 | 0% |
10 | £ 10.80 | 10% |
20 | £ 10.20 | 15% |
50 | £ 9.60 | 20% |
100 | £ 8.40 | 30% |
Hardened and ground body from bearing steel. Single body resin retainer (POM). Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6. Perpendicularity .A is better than 15µ.
For part numbers with -1 shaft tolerance required is g6. Temperature range: -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications up to 120°C - with no end seals. Please advise at time of ordering if this is required.
Superball linear bearings are also available (3 x load rating of standard bushings and 27 x travel life see part nos. L1740 and L1742.)
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1709.