Ball Bushings
closed
Price & Availability | CAD | Order No. | Ball cage | d1 tol. h6 |
d2 tol. h6 |
l1 | l2 | l3 | l4 | d3 tol. h4 |
d4 | d5 | d6 | Dyn. load C max. N |
No. of ball circuits | Static load C0 max. N |
Squareness A µm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1732.006-RS-1 | Resin | 6 | 12 | 35 | 15.0 | 5 | 3.3 | 28 | 3.4 | 6.5 | 20 | 320 | 4 | 520 | 15 | 31 | ||||||||||||||||||||||||||||||||||||||
£ 64.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1732.008-RS | Resin | 8 | 15 | 45 | 20.0 | 5 | 3.3 | 32 | 3.4 | 6.5 | 24 | 430 | 4 | 780 | 15 | 53 | ||||||||||||||||||||||||||||||||||||||
£ 71.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1732.010-RS-1 | Resin | 10 | 19 | 55 | 24.5 | 6 | 4.4 | 40 | 4.5 | 8.0 | 29 | 580 | 4 | 1100 | 15 | 105 | ||||||||||||||||||||||||||||||||||||||
£ 67.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1732.012-RS | Resin | 12 | 21 | 57 | 25.5 | 6 | 4.4 | 42 | 4.5 | 8.0 | 32 | 650 | 4 | 1200 | 15 | 100 | ||||||||||||||||||||||||||||||||||||||
£ 81.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1732.016-RS | Resin | 16 | 26 | 70 | 32.0 | 6 | 4.4 | 46 | 4.5 | 8.0 | 36 | 1230 | 5 | 2350 | 15 | 187 | ||||||||||||||||||||||||||||||||||||||
£ 103.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1732.020-RS | Resin | 20 | 32 | 80 | 36.0 | 8 | 5.4 | 54 | 5.5 | 9.5 | 43 | 1400 | 5 | 2750 | 17 | 260 | ||||||||||||||||||||||||||||||||||||||
£ 125.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1732.025-RS | Resin | 25 | 40 | 112 | 52.0 | 8 | 5.4 | 62 | 5.5 | 9.5 | 51 | 1560 | 6 | 3140 | 17 | 515 | ||||||||||||||||||||||||||||||||||||||
£ 179.73 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1732.006-SS-1 | Stainless | 6 | 12 | 35 | 15.0 | 5 | 3.3 | 28 | 3.4 | 6.5 | 20 | 320 | 4 | 520 | 15 | 31 | ||||||||||||||||||||||||||||||||||||||
£ 70.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1732.008-SS | Stainless | 8 | 15 | 45 | 20.0 | 5 | 3.3 | 32 | 3.4 | 6.5 | 24 | 430 | 4 | 780 | 15 | 53 | ||||||||||||||||||||||||||||||||||||||
£ 107.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1732.010-SS-1 | Stainless | 10 | 19 | 55 | 24.5 | 6 | 4.4 | 40 | 4.5 | 8.0 | 29 | 580 | 4 | 1100 | 15 | 105 | ||||||||||||||||||||||||||||||||||||||
£ 73.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1732.012-SS | Stainless | 12 | 21 | 57 | 25.5 | 6 | 4.4 | 42 | 4.5 | 8.0 | 32 | 650 | 4 | 1200 | 15 | 100 | ||||||||||||||||||||||||||||||||||||||
£ 123.69 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1732.016-SS | Stainless | 16 | 26 | 70 | 32.0 | 6 | 4.4 | 46 | 4.5 | 8.0 | 36 | 1230 | 5 | 2350 | 15 | 187 | ||||||||||||||||||||||||||||||||||||||
£ 156.35 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1732.020-SS | Stainless | 20 | 32 | 80 | 36.0 | 8 | 5.4 | 54 | 5.5 | 9.5 | 43 | 1400 | 5 | 2750 | 17 | 260 | ||||||||||||||||||||||||||||||||||||||
£ 189.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1732.025-SS | Stainless | 25 | 40 | 112 | 52.0 | 8 | 5.4 | 62 | 5.5 | 9.5 | 51 | 3140 | 6 | 3140 | 17 | 515 | ||||||||||||||||||||||||||||||||||||||
£ 292.57 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel body (440C) with either a resin (POM) or stainless steel (316) retainer.
Stainless steel balls (440C).
Supplied with nitrile rubber (NBR) end seals.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6. For part numbers with -1 shaft tolerance required is g6. Temperature range: For resin ball cage - 20°C to +80°C.
For stainless ball cage -20°C to +120°C.