Ball Bushings
closed
Price & Availability | CAD | Order No. | Ball cage | d1 tol. h6 |
d2 tol. h6 |
l1 | l2 | l3 | d3 | d4 | d5 | w1 | Dyn. load C max. N |
No. of ball circuits | Static load C0 max. N |
Squareness A µm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1725.006-RS-1 | Resin | 6 | 12 | 35 | 5 | 3.3 | 3.4 | 6.5 | 20 | 22 | 320 | 4 | 520 | 15 | 31 | ||||||||||||||||||||||||||||||||||||||
£ 57.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1725.008-RS | Resin | 8 | 16 | 45 | 5 | 3.3 | 3.4 | 6.5 | 24 | 25 | 430 | 4 | 780 | 15 | 53 | ||||||||||||||||||||||||||||||||||||||
£ 80.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1725.010-RS-1 | Resin | 10 | 19 | 55 | 6 | 4.4 | 4.5 | 8.0 | 29 | 30 | 580 | 4 | 1100 | 15 | 105 | ||||||||||||||||||||||||||||||||||||||
£ 59.83 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1725.012-RS | Resin | 12 | 22 | 57 | 6 | 4.4 | 4.5 | 8.0 | 32 | 32 | 650 | 4 | 1200 | 15 | 100 | ||||||||||||||||||||||||||||||||||||||
£ 92.38 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1725.016-RS | Resin | 16 | 26 | 70 | 6 | 4.4 | 4.5 | 8.0 | 36 | 35 | 1230 | 5 | 2350 | 15 | 187 | ||||||||||||||||||||||||||||||||||||||
£ 116.29 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1725.020-RS | Resin | 20 | 32 | 80 | 8 | 5.4 | 5.5 | 9.5 | 43 | 42 | 1400 | 5 | 2750 | 17 | 260 | ||||||||||||||||||||||||||||||||||||||
£ 139.71 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1725.025-RS | Resin | 25 | 40 | 112 | 8 | 5.4 | 5.5 | 9.5 | 51 | 50 | 1560 | 6 | 3140 | 17 | 515 | ||||||||||||||||||||||||||||||||||||||
£ 199.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1725.006-SS-1 | Stainless | 6 | 12 | 35 | 5 | 3.3 | 3.4 | 6.5 | 20 | 22 | 320 | 4 | 520 | 15 | 31 | ||||||||||||||||||||||||||||||||||||||
£ 72.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1725.008-SS | Stainless | 8 | 16 | 45 | 5 | 3.3 | 3.4 | 6.5 | 24 | 25 | 430 | 4 | 780 | 15 | 53 | ||||||||||||||||||||||||||||||||||||||
£ 100.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1725.010-SS-1 | Stainless | 10 | 19 | 55 | 6 | 4.4 | 4.5 | 8.0 | 29 | 30 | 580 | 4 | 1100 | 15 | 105 | ||||||||||||||||||||||||||||||||||||||
£ 74.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1725.012-SS | Stainless | 12 | 22 | 57 | 6 | 4.4 | 4.5 | 8.0 | 32 | 32 | 650 | 4 | 1200 | 15 | 100 | ||||||||||||||||||||||||||||||||||||||
£ 115.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1725.016-SS | Stainless | 16 | 26 | 70 | 6 | 4.4 | 4.5 | 8.0 | 36 | 35 | 1230 | 5 | 2350 | 15 | 187 | ||||||||||||||||||||||||||||||||||||||
£ 145.18 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1725.020-SS | Stainless | 20 | 32 | 80 | 8 | 5.4 | 5.5 | 9.5 | 43 | 42 | 1400 | 5 | 2750 | 17 | 260 | ||||||||||||||||||||||||||||||||||||||
£ 174.39 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1725.025-SS | Stainless | 25 | 40 | 112 | 8 | 5.4 | 5.5 | 9.5 | 51 | 50 | 1560 | 6 | 3140 | 17 | 515 | ||||||||||||||||||||||||||||||||||||||
£ 248.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Stainless steel body (440C) with either a resin (POM) or stainless steel (316) retainer.
Stainless steel balls (440C).
Supplied with nitrile rubber (NBR) end seals.
For use with corrosion resistant hardened shafts (see part no. L1772) - tolerance h6.
For part numbers with -1 shaft tolerance required is g6. Temperature range: For resin ball cage -20°C to +80°C.
For stainless ball cage -20°C to +120°C.