Ball Bushings
closed
Price & Availability | CAD | Order No. | Ball cage | d1 tol. h6 |
d2 tol. h6 |
l1 | l2 | l3 | d3 | Dyn. load C max. N |
No. of ball circuits | Static load C0 max. N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1713.008-RS | Resin | 8 | 16 | 45 | 33.0 | 1.10 | 15.2 | 430 | 4 | 780 | 31 | ||||||||||||||||||||||||||||||||||||||
£ 42.24 per unit (click for quantity discounts)
Ready to despatch 36 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1713.012-RS | Resin | 12 | 22 | 57 | 45.8 | 1.30 | 21.0 | 650 | 4 | 1200 | 80 | ||||||||||||||||||||||||||||||||||||||
£ 48.50 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1713.016-RS | Resin | 16 | 26 | 70 | 49.8 | 1.30 | 24.9 | 1230 | 5 | 2350 | 145 | ||||||||||||||||||||||||||||||||||||||
£ 56.86 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1713.020-RS | Resin | 20 | 32 | 80 | 61.0 | 1.60 | 30.3 | 1400 | 5 | 2750 | 180 | ||||||||||||||||||||||||||||||||||||||
£ 79.12 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1713.025-RS | Resin | 25 | 40 | 112 | 82.0 | 1.85 | 38.0 | 1560 | 6 | 3140 | 440 | ||||||||||||||||||||||||||||||||||||||
£ 127.11 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1713.008-SS | Stainless | 8 | 16 | 45 | 33.0 | 1.10 | 15.2 | 430 | 4 | 780 | 31 | ||||||||||||||||||||||||||||||||||||||
£ 52.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1713.012-SS | Stainless | 12 | 22 | 57 | 45.8 | 1.30 | 21.0 | 650 | 4 | 1200 | 80 | ||||||||||||||||||||||||||||||||||||||
£ 60.61 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1713.016-SS | Stainless | 16 | 26 | 70 | 49.8 | 1.30 | 24.9 | 1230 | 5 | 2350 | 145 | ||||||||||||||||||||||||||||||||||||||
£ 70.94 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1713.020-SS | Stainless | 20 | 32 | 80 | 61.0 | 1.60 | 30.3 | 1400 | 5 | 2750 | 180 | ||||||||||||||||||||||||||||||||||||||
£ 98.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1713.025-SS | Stainless | 25 | 40 | 112 | 82.0 | 1.85 | 38.0 | 1560 | 6 | 3140 | 440 | ||||||||||||||||||||||||||||||||||||||
£ 113.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Stainless steel body (440C) with either a resin (POM) or stainless steel (316) retainer.
Stainless steel balls (440C).
Supplied with nitrile rubber (NBR) end seals.
For use with corrosion resistant hardened shafts (see part no. L1772) - tolerance h6.
Perpendicularity A is better than 15µ.
Temperature range: For resin ball cage - 20°C to +80°C.
For stainless ball cage -20°C to +120°C.