Price & Availability | CAD | Order No. | Ball cage | d1 tol. h6 |
d2 tol. h6 |
l1 | l2 | l3 | d3 | w1 | Dyn. load C max. N |
No. of ball circuits | Static load C0 max. N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1711.005-RS | Resin | 5 | 12 | 22 | 14.5 | 1.10 | 11.5 | 1.0 | 200 | 4 | 260 | 12 | ||||||||||||||||||||||||||||||||||||||
£ 36.67 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1711.006-RS-1 | Resin | 6 | 12 | 19 | 13.5 | 1.10 | 11.5 | 1.0 | 200 | 4 | 260 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 32.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1711.008-RS | Resin | 8 | 16 | 25 | 16.5 | 1.10 | 15.2 | 1.0 | 260 | 4 | 400 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 25.24 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1711.010-RS-1 | Resin | 10 | 19 | 29 | 22.0 | 1.30 | 18.0 | 1.0 | 370 | 4 | 540 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 34.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1711.012-RS | Resin | 12 | 22 | 32 | 22.9 | 1.30 | 21.0 | 1.5 | 410 | 4 | 590 | 41 | ||||||||||||||||||||||||||||||||||||||
£ 30.36 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1711.016-RS | Resin | 16 | 26 | 36 | 24.9 | 1.30 | 24.9 | 1.5 | 770 | 5 | 1170 | 57 | ||||||||||||||||||||||||||||||||||||||
£ 34.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1711.020-RS | Resin | 20 | 32 | 45 | 31.5 | 1.60 | 30.3 | 2.0 | 860 | 5 | 1370 | 91 | ||||||||||||||||||||||||||||||||||||||
£ 42.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1711.025-RS | Resin | 25 | 40 | 58 | 44.1 | 1.85 | 37.5 | 2.0 | 980 | 6 | 1560 | 215 | ||||||||||||||||||||||||||||||||||||||
£ 48.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1711.006-SS-1 | Stainless | 6 | 12 | 19 | 13.5 | 1.10 | 11.5 | 1.0 | 200 | 4 | 260 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 46.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1711.008-SS | Stainless | 8 | 16 | 25 | 16.5 | 1.10 | 15.2 | 1.0 | 260 | 4 | 400 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 36.76 per unit (click for quantity discounts)
Ready to despatch 36 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1711.010-SS-1 | Stainless | 10 | 19 | 29 | 22.0 | 1.30 | 18.0 | 1.0 | 370 | 4 | 540 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 49.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1711.012-SS | Stainless | 12 | 22 | 32 | 22.9 | 1.30 | 21.0 | 1.5 | 410 | 4 | 590 | 41 | ||||||||||||||||||||||||||||||||||||||
£ 43.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1711.016-SS | Stainless | 16 | 26 | 36 | 24.9 | 1.30 | 24.9 | 1.5 | 770 | 5 | 1170 | 57 | ||||||||||||||||||||||||||||||||||||||
£ 50.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1711.020-SS | Stainless | 20 | 32 | 45 | 31.5 | 1.60 | 30.3 | 2.0 | 860 | 5 | 1370 | 91 | ||||||||||||||||||||||||||||||||||||||
£ 60.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1711.025-SS | Stainless | 25 | 40 | 58 | 44.1 | 1.85 | 37.5 | 2.0 | 980 | 6 | 1560 | 215 | ||||||||||||||||||||||||||||||||||||||
£ 84.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Stainless steel body (440C) with either a resin (POM) or stainless steel (316) retainer.
Stainless steel balls (440C).
Supplied with nitrile rubber (NBR) end seals.
For use with corrosion resistant hardened shafts (see part no. L1772) - tolerance h6.
Perpendicularity A is better than 15µ.
For part numbers with -1 shaft tolerance required is g6. Temperature range: For resin ball cage -20°C to +80°C.
For stainless ball cage -20°C to +120°C.
d2 is the dimension before the bush has been slotted.