Steel Lead Screws
right hand thread
Units | Price/unit after discount | Applied Discount |
1 | £ 62.60 | 0% |
10 | £ 56.34 | 10% |
20 | £ 53.21 | 15% |
40 | £ 46.95 | 25% |
50 | £ 43.82 | 30% |
100 | £ 37.56 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 62.60 | 0% |
10 | £ 56.34 | 10% |
20 | £ 53.21 | 15% |
40 | £ 46.95 | 25% |
50 | £ 43.82 | 30% |
100 | £ 37.56 | 40% |
Nylon (PA 6.6).
For manual or powered control and medium/high speeds under moderate loads. Low sound levels.
Can be used without lubrication but this reduces service life.
Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.