Steel Lead Screws
right hand thread
Price & Availability | CAD | Order No. | Size | No. of starts | d1 tol. 7H |
Lead | Thread direction | Contact surface mm² |
d2 | d3 | h1 & w1 tol. h11 |
h2 | l1 +0.0|-0.2 |
l2 | w2 | Weight kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1337.R12-03 | TR12x3 | 1 | 12 | 3 | Right | 739 | 4 | 7.0 | 25 | 4.2 | 30 | 20 | 17 | 0.123 | ||||||||||||||||||||||||||||||||||||||||||||
£ 25.14 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1337.R16-04 | TR16x4 | 1 | 16 | 4 | Right | 770 | 5 | 9.5 | 35 | 5.2 | 40 | 24 | 21 | 0.199 | ||||||||||||||||||||||||||||||||||||||||||||
£ 29.04 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1337.R18-04 | TR18x4 | 1 | 18 | 4 | Right | 1131 | 6 | 10.0 | 35 | 6.5 | 45 | 26 | 24 | 0.353 | ||||||||||||||||||||||||||||||||||||||||||||
£ 33.15 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1337.R20-04 | TR20x4 | 1 | 20 | 4 | Right | 1412 | 6 | 10.0 | 40 | 6.5 | 50 | 38 | 28 | 0.517 | ||||||||||||||||||||||||||||||||||||||||||||
£ 38.80 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1337.R30-06 | TR30x6 | 1 | 30 | 6 | Right | 2544 | 6 | 10.0 | 50 | 6.5 | 60 | 48 | 38 | 0.877 | ||||||||||||||||||||||||||||||||||||||||||||
£ 54.51 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1337.R40-07 | TR40x7 | 1 | 40 | 7 | Right | 4013 | 8* | 9,9* | 60 | 8.5 | 70 | 55 | 49 | 1.347 | ||||||||||||||||||||||||||||||||||||||||||||
£ 69.03 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1337.R50-08 | TR50x8 | 1 | 50 | 8 | Right | 6502 | 8* | 9,9* | 70 | 8.5 | 90 | 70 | 60 | 2.183 | ||||||||||||||||||||||||||||||||||||||||||||
£ 102.14 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1337.R60-09 | TR60x9 | 1 | 60 | 9 | Right | 8718 | 8* | 9,9* | 80 | 8.5 | 100 | 80 | 69 | 2.990 | ||||||||||||||||||||||||||||||||||||||||||||
£ 161.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1337.L12-03 | TR12x3 | 1 | 12 | 3 | Left | 739 | 4 | 7.0 | 25 | 4.2 | 30 | 20 | 17 | 0.123 | ||||||||||||||||||||||||||||||||||||||||||||
£ 27.53 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1337.L16-04 | TR16x4 | 1 | 16 | 4 | Left | 770 | 5 | 9.5 | 35 | 5.2 | 40 | 24 | 21 | 0.199 | ||||||||||||||||||||||||||||||||||||||||||||
£ 31.97 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1337.L18-04 | TR18x4 | 1 | 18 | 4 | Left | 1131 | 6 | 10.0 | 35 | 6.5 | 45 | 26 | 24 | 0.353 | ||||||||||||||||||||||||||||||||||||||||||||
£ 36.41 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1337.L20-04 | TR20x4 | 1 | 20 | 4 | Left | 1412 | 6 | 10.0 | 40 | 6.5 | 50 | 38 | 28 | 0.517 | ||||||||||||||||||||||||||||||||||||||||||||
£ 42.56 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1337.L30-06 | TR30x6 | 1 | 30 | 6 | Left | 2544 | 6 | 10.0 | 50 | 6.5 | 60 | 48 | 38 | 0.877 | ||||||||||||||||||||||||||||||||||||||||||||
£ 59.98 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1337.L40-07 | TR40x7 | 1 | 40 | 7 | Left | 4013 | 8* | 9,9* | 60 | 8.5 | 70 | 55 | 49 | 1.347 | ||||||||||||||||||||||||||||||||||||||||||||
£ 75.85 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1337.L50-08 | TR50x8 | 1 | 50 | 8 | Left | 6502 | 8* | 9,9* | 70 | 8.5 | 90 | 70 | 60 | 2.183 | ||||||||||||||||||||||||||||||||||||||||||||
£ 112.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1337.L60-09 | TR60x9 | 1 | 60 | 9 | Left | 8718 | 8* | 9,9* | 80 | 8.5 | 100 | 80 | 69 | 2.990 | ||||||||||||||||||||||||||||||||||||||||||||
£ 178.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel (EN 10277-3, 11SMnPb37).
Used as a fixing nut or for manual movements where the load is not important, as the steel to steel coupling used for moving under heavy loads tends to seize.
The use of steel/steel contact surface is not suitable for motorised motion.
Standard nuts are right hand thread.
For use with steel or stainless steel lead screws, L1320 and L1322.
*Special M8 fixing screw with a reduced head diameter.