Steel Lead Screws
right hand thread
Price & Availability | CAD | Order No. | Size | No. of starts | d1 tol. 7H |
Lead | Thread hand | Contact surface mm² |
d2 tol. h10 |
l1 +0.0|-0.1 |
Weight kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1339.R08-015 | TR8x1.5 | 1 | 8 | 1.5 | Right | 100 | 18 | 12 | 0.016 | ||||||||||||||||||||||||||||||||||||||||||||
L1339.R10-02 | TR10x 2 | 1 | 10 | 2 | Right | 150 | 22 | 15 | 0.04 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.92 per unit (click for quantity discounts)
Ready to despatch 31 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R10-04 | TR10x 4 | 2 | 10 | 4 | Right | 150 | 22 | 15 | 0.04 | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.30 per unit (click for quantity discounts)
Ready to despatch 44 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R12-03 | TR12x 3 | 1 | 12 | 3 | Right | 210 | 26 | 18 | 0.06 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R12-06 | TR12x 6 | 2 | 12 | 6 | Right | 210 | 26 | 18 | 0.06 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.65 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R14-03 | TR14x 3 | 1 | 14 | 3 | Right | 285 | 30 | 21 | 0.09 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.12 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R14-06 | TR14x 6 | 2 | 14 | 6 | Right | 285 | 30 | 21 | 0.09 | ||||||||||||||||||||||||||||||||||||||||||||
£ 11.17 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R16-04 | TR16x 4 | 1 | 16 | 4 | Right | 365 | 36 | 24 | 0.16 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.64 per unit (click for quantity discounts)
Ready to despatch 28 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R16-08 | TR16x 8 | 2 | 16 | 8 | Right | 365 | 36 | 24 | 0.16 | ||||||||||||||||||||||||||||||||||||||||||||
£ 11.76 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R18-04 | TR18x 4 | 1 | 18 | 4 | Right | 470 | 40 | 27 | 0.22 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.88 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R18-08 | TR18x 8 | 2 | 18 | 8 | Right | 470 | 40 | 27 | 0.22 | ||||||||||||||||||||||||||||||||||||||||||||
£ 15.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R20-04 | TR20x 4 | 1 | 20 | 4 | Right | 590 | 45 | 30 | 0.31 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.65 per unit (click for quantity discounts)
Ready to despatch 91 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R20-08 | TR20x 8 | 2 | 20 | 8 | Right | 590 | 45 | 30 | 0.31 | ||||||||||||||||||||||||||||||||||||||||||||
£ 11.68 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R22-05 | TR22x 5 | 1 | 22 | 5 | Right | 700 | 45 | 33 | 0.32 | ||||||||||||||||||||||||||||||||||||||||||||
£ 12.27 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R22-10 | TR22x10 | 2 | 22 | 10 | Right | 700 | 45 | 33 | 0.32 | ||||||||||||||||||||||||||||||||||||||||||||
L1339.R24-05 | TR24x 5 | 1 | 24 | 5 | Right | 845 | 50 | 36 | 0.44 | ||||||||||||||||||||||||||||||||||||||||||||
£ 14.82 per unit (click for quantity discounts)
Ready to despatch 50 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R24-10 | TR24x10 | 2 | 24 | 10 | Right | 845 | 50 | 36 | 0.44 | ||||||||||||||||||||||||||||||||||||||||||||
£ 18.90 per unit (click for quantity discounts)
Ready to despatch 27 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R26-05 | TR26x 5 | 1 | 26 | 5 | Right | 1005 | 50 | 39 | 0.45 | ||||||||||||||||||||||||||||||||||||||||||||
£ 16.09 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R26-10 | TR26x10 | 2 | 26 | 10 | Right | 1005 | 50 | 39 | 0.45 | ||||||||||||||||||||||||||||||||||||||||||||
L1339.R28-05 | TR28x 5 | 1 | 28 | 5 | Right | 1175 | 60 | 42 | 0.75 | ||||||||||||||||||||||||||||||||||||||||||||
£ 22.69 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R28-10 | TR28x10 | 2 | 28 | 10 | Right | 1175 | 60 | 42 | 0.75 | ||||||||||||||||||||||||||||||||||||||||||||
£ 24.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R30-06 | TR30x 6 | 1 | 30 | 6 | Right | 1335 | 60 | 45 | 0.77 | ||||||||||||||||||||||||||||||||||||||||||||
£ 22.46 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R30-12 | TR30x12 | 2 | 30 | 12 | Right | 1335 | 60 | 45 | 0.77 | ||||||||||||||||||||||||||||||||||||||||||||
£ 25.21 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R32-06 | TR32x 6 | 1 | 32 | 6 | Right | 1430 | 60 | 48 | 0.79 | ||||||||||||||||||||||||||||||||||||||||||||
£ 24.55 per unit (click for quantity discounts)
Ready to despatch 28 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R32-12 | TR32x12 | 2 | 32 | 12 | Right | 1430 | 60 | 48 | 0.79 | ||||||||||||||||||||||||||||||||||||||||||||
L1339.R36-06 | TR36x 6 | 1 | 36 | 6 | Right | 1950 | 75 | 54 | 1.48 | ||||||||||||||||||||||||||||||||||||||||||||
£ 43.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R36-12 | TR36x12 | 2 | 36 | 12 | Right | 1950 | 75 | 54 | 1.49 | ||||||||||||||||||||||||||||||||||||||||||||
£ 51.20 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R40-07 | TR40x 7 | 1 | 40 | 7 | Right | 2400 | 80 | 60 | 1.83 | ||||||||||||||||||||||||||||||||||||||||||||
£ 50.09 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R40-14 | TR40x14 | 2 | 40 | 14 | Right | 2400 | 80 | 60 | 1.83 | ||||||||||||||||||||||||||||||||||||||||||||
£ 58.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R44-07 | TR44x 7 | 1 | 44 | 7 | Right | 2940 | 80 | 66 | 1.89 | ||||||||||||||||||||||||||||||||||||||||||||
£ 57.19 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R50-08 | TR50x 8 | 1 | 50 | 8 | Right | 3790 | 90 | 75 | 2.69 | ||||||||||||||||||||||||||||||||||||||||||||
£ 151.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R60-09 | TR60x 9 | 1 | 60 | 9 | Right | 5490 | 100 | 90 | 3.87 | ||||||||||||||||||||||||||||||||||||||||||||
£ 164.34 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R70-10 | TR70x10 | 1 | 70 | 10 | Right | 7140 | 110 | 100 | 5.12 | ||||||||||||||||||||||||||||||||||||||||||||
£ 203.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.R80-10 | TR80x10 | 1 | 80 | 10 | Right | 8900 | 120 | 110 | 6.00 | ||||||||||||||||||||||||||||||||||||||||||||
£ 265.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L10-02 | TR10x 2 | 1 | 10 | 2 | Left | 150 | 22 | 15 | 0.04 | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.30 per unit (click for quantity discounts)
Ready to despatch 28 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L12-03 | TR12x 3 | 1 | 12 | 3 | Left | 210 | 26 | 18 | 0.06 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.31 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L14-03 | TR14x 3 | 1 | 14 | 3 | Left | 210 | 30 | 21 | 0.09 | ||||||||||||||||||||||||||||||||||||||||||||
£ 11.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L16-04 | TR16x 4 | 1 | 16 | 4 | Left | 365 | 36 | 24 | 0.16 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.21 per unit (click for quantity discounts)
Ready to despatch 49 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L18-04 | TR18x 4 | 1 | 18 | 4 | Left | 470 | 40 | 27 | 0.22 | ||||||||||||||||||||||||||||||||||||||||||||
£ 9.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L20-04 | TR20x 4 | 1 | 20 | 4 | Left | 590 | 45 | 30 | 0.31 | ||||||||||||||||||||||||||||||||||||||||||||
£ 11.39 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L22-05 | TR22x 5 | 1 | 22 | 5 | Left | 700 | 45 | 33 | 0.32 | ||||||||||||||||||||||||||||||||||||||||||||
£ 19.69 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L24-05 | TR24x 5 | 1 | 24 | 5 | Left | 845 | 50 | 36 | 0.44 | ||||||||||||||||||||||||||||||||||||||||||||
£ 17.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L26-05 | TR26x 5 | 1 | 26 | 5 | Left | 1005 | 50 | 39 | 0.45 | ||||||||||||||||||||||||||||||||||||||||||||
£ 21.92 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L28-05 | TR28x 5 | 1 | 28 | 5 | Left | 1175 | 60 | 42 | 0.75 | ||||||||||||||||||||||||||||||||||||||||||||
£ 27.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L30-06 | TR30x 6 | 1 | 30 | 6 | Left | 1335 | 60 | 45 | 0.77 | ||||||||||||||||||||||||||||||||||||||||||||
£ 42.37 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L32-06 | TR32x 6 | 1 | 32 | 6 | Left | 1430 | 60 | 48 | 0.79 | ||||||||||||||||||||||||||||||||||||||||||||
£ 31.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L36-06 | TR36x 6 | 1 | 36 | 6 | Left | 1950 | 75 | 54 | 1.48 | ||||||||||||||||||||||||||||||||||||||||||||
£ 46.05 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L40-07 | TR40x 7 | 1 | 40 | 7 | Left | 2400 | 80 | 60 | 1.83 | ||||||||||||||||||||||||||||||||||||||||||||
£ 54.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L44-07 | TR44x 7 | 1 | 44 | 7 | Left | 2940 | 80 | 66 | 1.88 | ||||||||||||||||||||||||||||||||||||||||||||
£ 65.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L50-08 | TR50x 8 | 1 | 50 | 8 | Left | 3790 | 90 | 75 | 2.69 | ||||||||||||||||||||||||||||||||||||||||||||
£ 218.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L60-09 | TR60x 9 | 1 | 60 | 9 | Left | 5490 | 100 | 90 | 3.87 | ||||||||||||||||||||||||||||||||||||||||||||
£ 253.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L70-10 | TR70x10 | 1 | 70 | 10 | Left | 7140 | 110 | 100 | 5.12 | ||||||||||||||||||||||||||||||||||||||||||||
£ 289.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1339.L80-10 | TR80x10 | 1 | 80 | 10 | Left | 8900 | 120 | 110 | 6.00 | ||||||||||||||||||||||||||||||||||||||||||||
£ 337.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Steel (EN10277-3, 11SMnPb37). Manufactured to ISO2901/2903 (DIN 103).
Used for low rotation speeds, manual control, for clamping or locking functions and for receiving dead weights.
The use of steel to steel contact surface is not suitable for motorised motion.
Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.