Steel Lead Screws
right hand thread
Units | Price/unit after discount | Applied Discount |
1 | £ 289.94 | 0% |
10 | £ 260.95 | 10% |
20 | £ 246.45 | 15% |
40 | £ 217.46 | 25% |
50 | £ 202.96 | 30% |
100 | £ 173.96 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 289.94 | 0% |
10 | £ 260.95 | 10% |
20 | £ 246.45 | 15% |
40 | £ 217.46 | 25% |
50 | £ 202.96 | 30% |
100 | £ 173.96 | 40% |
Steel (EN10277-3, 11SMnPb37). Manufactured to ISO2901/2903 (DIN 103).
Used for low rotation speeds, manual control, for clamping or locking functions and for receiving dead weights.
The use of steel to steel contact surface is not suitable for motorised motion.
Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.