Steel Lead Screws
right hand thread
Units | Price/unit after discount | Applied Discount |
1 | £ 38.80 | 0% |
10 | £ 34.92 | 10% |
20 | £ 32.98 | 15% |
40 | £ 29.10 | 25% |
50 | £ 27.16 | 30% |
100 | £ 23.28 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 38.80 | 0% |
10 | £ 34.92 | 10% |
20 | £ 32.98 | 15% |
40 | £ 29.10 | 25% |
50 | £ 27.16 | 30% |
100 | £ 23.28 | 40% |
Steel (EN 10277-3, 11SMnPb37).
Used as a fixing nut or for manual movements where the load is not important, as the steel to steel coupling used for moving under heavy loads tends to seize.
The use of steel/steel contact surface is not suitable for motorised motion.
Standard nuts are right hand thread.
For use with steel or stainless steel lead screws, L1320 and L1322.
*Special M8 fixing screw with a reduced head diameter.