Steel Lead Screws
right hand thread
Price & Availability | CAD | Order No. | Size | No. of starts | d1 tol. 7H |
Lead | Thread direction | Thread hand | Contact surface mm² |
d2 tol. h10 |
l1 | Weight kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1330.R08-015 | TR8x1.5 | 1 | 8 | 1.5 | - | Right | 150 | 18 | 16 | 0.029 | ||||||||||||||||||||||||||||||||||||||||||||
L1330.R10-02 | TR10x 2 | 1 | 10 | 2 | Right | - | 200 | 22 | 20 | 0.053 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.51 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R10-04 | TR10x 4 | 2 | 10 | 4 | Right | - | 200 | 22 | 20 | 0.053 | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.90 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R12-03 | TR12x 3 | 1 | 12 | 3 | Right | - | 280 | 26 | 24 | 0.083 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.91 per unit (click for quantity discounts)
Ready to despatch 45 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R12-06 | TR12x 6 | 2 | 12 | 6 | Right | - | 280 | 26 | 24 | 0.083 | ||||||||||||||||||||||||||||||||||||||||||||
£ 14.57 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R14-03 | TR14x 3 | 1 | 14 | 3 | Right | - | 380 | 30 | 28 | 0.135 | ||||||||||||||||||||||||||||||||||||||||||||
£ 17.56 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R14-06 | TR14x 6 | 2 | 14 | 6 | Right | - | 380 | 30 | 28 | 0.135 | ||||||||||||||||||||||||||||||||||||||||||||
£ 23.14 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R16-04 | TR16x 4 | 1 | 16 | 4 | Right | - | 490 | 36 | 32 | 0.232 | ||||||||||||||||||||||||||||||||||||||||||||
£ 22.48 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R16-08 | TR16x 8 | 2 | 16 | 8 | Right | - | 490 | 36 | 32 | 0.232 | ||||||||||||||||||||||||||||||||||||||||||||
£ 26.13 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R18-04 | TR18x 4 | 1 | 18 | 4 | Right | - | 630 | 40 | 36 | 0.320 | ||||||||||||||||||||||||||||||||||||||||||||
£ 28.05 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R18-08 | TR18x 8 | 2 | 18 | 8 | Right | - | 630 | 40 | 36 | 0.320 | ||||||||||||||||||||||||||||||||||||||||||||
£ 35.92 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R20-04 | TR20x 4 | 1 | 20 | 4 | Right | - | 790 | 45 | 40 | 0.455 | ||||||||||||||||||||||||||||||||||||||||||||
£ 38.32 per unit (click for quantity discounts)
Ready to despatch 48 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R20-08 | TR20x 8 | 2 | 20 | 8 | Right | - | 790 | 45 | 40 | 0.455 | ||||||||||||||||||||||||||||||||||||||||||||
£ 41.81 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R22-05 | TR22x 5 | 1 | 22 | 5 | Right | - | 940 | 45 | 44 | 0.480 | ||||||||||||||||||||||||||||||||||||||||||||
£ 43.30 per unit (click for quantity discounts)
Ready to despatch 24 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R22-10 | TR22x10 | 2 | 22 | 10 | Right | - | 940 | 45 | 44 | 0.480 | ||||||||||||||||||||||||||||||||||||||||||||
£ 52.12 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R24-05 | TR24x 5 | 1 | 24 | 5 | Right | - | 1130 | 50 | 48 | 0.656 | ||||||||||||||||||||||||||||||||||||||||||||
£ 53.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R24-10 | TR24x10 | 2 | 24 | 10 | Right | - | 1130 | 50 | 48 | 0.656 | ||||||||||||||||||||||||||||||||||||||||||||
£ 59.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R26-05 | TR26x 5 | 1 | 26 | 5 | Right | - | 1340 | 50 | 52 | 0.670 | ||||||||||||||||||||||||||||||||||||||||||||
£ 64.01 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R28-05 | TR28x 5 | 1 | 28 | 5 | Right | - | 2400 | 60 | 56 | 1.102 | ||||||||||||||||||||||||||||||||||||||||||||
£ 88.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R28-10 | TR28x10 | 2 | 28 | 10 | Right | - | 1570 | 60 | 56 | 1.102 | ||||||||||||||||||||||||||||||||||||||||||||
£ 97.01 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R30-06 | TR30x 6 | 1 | 30 | 6 | Right | - | 1780 | 60 | 60 | 1.140 | ||||||||||||||||||||||||||||||||||||||||||||
£ 85.31 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R30-12 | TR30x12 | 2 | 30 | 12 | Right | - | 1780 | 60 | 60 | 1.140 | ||||||||||||||||||||||||||||||||||||||||||||
£ 91.32 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R32-06 | TR32x 6 | 1 | 32 | 6 | Right | - | 1910 | 60 | 64 | 1.177 | ||||||||||||||||||||||||||||||||||||||||||||
£ 99.26 per unit (click for quantity discounts)
Ready to despatch 32 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R32-12 | TR32x12 | 2 | 32 | 12 | Right | - | 1910 | 60 | 64 | 1.177 | ||||||||||||||||||||||||||||||||||||||||||||
£ 108.16 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R36-06 | TR36x 6 | 1 | 36 | 6 | Right | - | 2610 | 75 | 72 | 2.189 | ||||||||||||||||||||||||||||||||||||||||||||
£ 155.94 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R36-12 | TR36x12 | 2 | 36 | 12 | Right | - | 2610 | 75 | 72 | 2.189 | ||||||||||||||||||||||||||||||||||||||||||||
£ 164.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R40-07 | TR40x 7 | 1 | 40 | 7 | Right | - | 3210 | 80 | 80 | 2.725 | ||||||||||||||||||||||||||||||||||||||||||||
£ 200.54 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R40-14 | TR40x14 | 2 | 40 | 14 | Right | - | 3210 | 80 | 80 | 2.725 | ||||||||||||||||||||||||||||||||||||||||||||
£ 205.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R44-07 | TR44x 7 | 1 | 44 | 7 | Right | - | 3920 | 80 | 88 | 2.815 | ||||||||||||||||||||||||||||||||||||||||||||
£ 187.01 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R50-08 | TR50x 8 | 1 | 50 | 8 | Right | - | 5060 | 90 | 100 | 4.014 | ||||||||||||||||||||||||||||||||||||||||||||
£ 297.72 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R60-09 | TR60x 9 | 1 | 60 | 9 | Right | - | 7320 | 100 | 120 | 5.150 | ||||||||||||||||||||||||||||||||||||||||||||
£ 396.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R70-10 | TR70x10 | 1 | 70 | 10 | Right | - | 10000 | 110 | 140 | 7.805 | ||||||||||||||||||||||||||||||||||||||||||||
£ 561.82 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.R80-10 | TR80x10 | 1 | 80 | 10 | Right | - | 12950 | 120 | 160 | 9.800 | ||||||||||||||||||||||||||||||||||||||||||||
£ 558.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L10-02 | TR10x 2 | 1 | 10 | 2 | Left | - | 200 | 22 | 20 | 0.053 | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.40 per unit (click for quantity discounts)
Ready to despatch 27 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L12-03 | TR12x 3 | 1 | 12 | 3 | Left | - | 280 | 26 | 24 | 0.083 | ||||||||||||||||||||||||||||||||||||||||||||
£ 12.00 per unit (click for quantity discounts)
Ready to despatch 54 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L14-03 | TR14x 3 | 1 | 14 | 3 | Left | - | 380 | 30 | 28 | 0.136 | ||||||||||||||||||||||||||||||||||||||||||||
£ 23.14 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L16-04 | TR16x 4 | 1 | 16 | 4 | Left | - | 490 | 36 | 32 | 0.232 | ||||||||||||||||||||||||||||||||||||||||||||
£ 23.57 per unit (click for quantity discounts)
Ready to despatch 34 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L18-04 | TR18x 4 | 1 | 18 | 4 | Left | - | 630 | 40 | 36 | 0.320 | ||||||||||||||||||||||||||||||||||||||||||||
£ 31.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L20-04 | TR20x 4 | 1 | 20 | 4 | Left | - | 790 | 45 | 40 | 0.455 | ||||||||||||||||||||||||||||||||||||||||||||
£ 39.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L22-05 | TR22x 5 | 1 | 22 | 5 | Left | - | 940 | 45 | 44 | 0.480 | ||||||||||||||||||||||||||||||||||||||||||||
£ 52.12 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L24-05 | TR24x 5 | 1 | 24 | 5 | Left | - | 1130 | 50 | 48 | 0.656 | ||||||||||||||||||||||||||||||||||||||||||||
£ 54.17 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L26-05 | TR26x 5 | 1 | 26 | 5 | Left | - | 1340 | 50 | 52 | 0.670 | ||||||||||||||||||||||||||||||||||||||||||||
£ 72.01 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L28-05 | TR28x 5 | 1 | 28 | 5 | Left | - | 2400 | 60 | 56 | 1.102 | ||||||||||||||||||||||||||||||||||||||||||||
£ 97.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L30-06 | TR30x 6 | 1 | 30 | 6 | Left | - | 1780 | 60 | 60 | 1.140 | ||||||||||||||||||||||||||||||||||||||||||||
£ 91.32 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L32-06 | TR32x 6 | 1 | 32 | 6 | Left | - | 1910 | 60 | 64 | 1.177 | ||||||||||||||||||||||||||||||||||||||||||||
£ 108.16 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L36-06 | TR36x 6 | 1 | 36 | 6 | Left | - | 2610 | 75 | 72 | 2.189 | ||||||||||||||||||||||||||||||||||||||||||||
£ 164.85 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L40-07 | TR40x 7 | 1 | 40 | 7 | Left | - | 3210 | 80 | 80 | 2.725 | ||||||||||||||||||||||||||||||||||||||||||||
£ 205.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L44-07 | TR44x 7 | 1 | 44 | 7 | Left | - | 3920 | 80 | 88 | 2.815 | ||||||||||||||||||||||||||||||||||||||||||||
£ 199.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L50-08 | TR50x 8 | 1 | 50 | 8 | Left | - | 5060 | 90 | 100 | 4.014 | ||||||||||||||||||||||||||||||||||||||||||||
£ 337.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L60-09 | TR60x 9 | 1 | 60 | 9 | Left | - | 7320 | 100 | 120 | 5.150 | ||||||||||||||||||||||||||||||||||||||||||||
£ 439.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L70-10 | TR70x10 | 1 | 70 | 10 | Left | - | 10000 | 110 | 140 | 7.805 | ||||||||||||||||||||||||||||||||||||||||||||
£ 639.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1330.L80-10 | TR80x10 | 1 | 80 | 10 | Left | - | 12950 | 120 | 160 | 9.800 | ||||||||||||||||||||||||||||||||||||||||||||
£ 616.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Bronze (CuSn7ZnPb). To ISO 2901/2903 and DIN 103.
For manual or powered applications at low and medium rotation and under loads.
Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.