Steel Lead Screws
right hand thread
Units | Price/unit after discount | Applied Discount |
1 | £ 54.17 | 0% |
10 | £ 48.75 | 10% |
20 | £ 46.04 | 15% |
40 | £ 40.63 | 25% |
50 | £ 37.92 | 30% |
100 | £ 32.50 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 54.17 | 0% |
10 | £ 48.75 | 10% |
20 | £ 46.04 | 15% |
40 | £ 40.63 | 25% |
50 | £ 37.92 | 30% |
100 | £ 32.50 | 40% |
Bronze (CuSn7ZnPb). To ISO 2901/2903 and DIN 103.
For manual or powered applications at low and medium rotation and under loads.
Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.