Price & Availability | CAD | Order No. | Size | No. of starts | d1 tol. 7e |
Lead | p1 | d2 tol. 7e min. |
d2 tol. 7e max. |
d3 tol. 7h min. |
d3 tol. 7h max. |
l1 | l2 | Lead angle | Pitch accuracy mm/300mm |
Straightness mm/300mm |
Weight kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1320.R08-015-1.0 | TR8x1.5 | 1 | 8 | 1.5 | 1.5 | 7.013 | 7.183 | 5.763 | 7.200 | 1000 | - | 3°50' | 0.20 | 0.5 | 0.311 | ||||||||||||||||||||||||||||||||||||||||||||
L1320.R08-015-1.5 | TR8x1.5 | 1 | 8 | 1.5 | 1.5 | 7.013 | 7.183 | 5.763 | 7.200 | 1500 | 3°50' | - | 0.20 | 0.5 | 0.466 | ||||||||||||||||||||||||||||||||||||||||||||
L1320.R08-015-2.0 | TR8x1.5 | 1 | 8 | 1.5 | 1.5 | 7.013 | 7.183 | 5.763 | 7.200 | 2000 | - | 3°50' | 0.20 | 0.5 | 0.622 | ||||||||||||||||||||||||||||||||||||||||||||
L1320.R08-015-3.0 | TR8x1.5 | 1 | 8 | 1.5 | 1.5 | 7.013 | 7.183 | 5.763 | 7.200 | 3000 | - | 3°50' | 0.20 | 0.5 | 0.933 | ||||||||||||||||||||||||||||||||||||||||||||
L1320.R10-02-1.0 | TR10x2 | 1 | 10 | 2 | 2 | 8.739 | 8.929 | 6.891 | 7.500 | 1000 | - | 4°07' | 0.2 | 0.5 | 0.48 | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.13 per unit (click for quantity discounts)
Ready to despatch 51 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R10-02-1.5 | TR10x2 | 1 | 10 | 2 | 2 | 8.739 | 8.929 | 6.891 | 7.500 | 1500 | - | 4°07' | 0.2 | 0.5 | 0.72 | ||||||||||||||||||||||||||||||||||||||||||||
£ 25.71 per unit (click for quantity discounts)
Ready to despatch 34 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R10-02-2.0 | TR10x2 | 1 | 10 | 2 | 2 | 8.739 | 8.929 | 6.891 | 7.500 | 2000 | - | 4°07' | 0.2 | 0.5 | 0.96 | ||||||||||||||||||||||||||||||||||||||||||||
£ 29.26 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R10-02-3.0 | TR10x2 | 1 | 10 | 2 | 2 | 8.739 | 8.929 | 7.685 | 7.500 | 3000 | - | 4°07' | 0.2 | 0.5 | 1.44 | ||||||||||||||||||||||||||||||||||||||||||||
£ 39.89 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R10-04-1.0 | TR10x4 | 2 | 10 | 4 | 2 | 8.716 | 8.929 | 7.685 | 7.500 | 1000 | - | 8°12' | 0.3 | 0.5 | 0.48 | ||||||||||||||||||||||||||||||||||||||||||||
£ 15.03 per unit (click for quantity discounts)
Ready to despatch 45 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R10-04-1.5 | TR10x4 | 2 | 10 | 4 | 2 | 8.716 | 8.929 | 9.685 | 7.500 | 1500 | - | 8°12' | 0.3 | 0.5 | 0.72 | ||||||||||||||||||||||||||||||||||||||||||||
£ 28.54 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R10-04-2.0 | TR10x4 | 2 | 10 | 4 | 2 | 8.716 | 8.929 | 9.685 | 7.500 | 2000 | - | 8°12' | 0.3 | 0.5 | 0.96 | ||||||||||||||||||||||||||||||||||||||||||||
£ 33.01 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R10-04-3.0 | TR10x4 | 2 | 10 | 4 | 2 | 8.716 | 8.929 | 6.891 | 7.500 | 3000 | - | 8°12' | 0.3 | 0.5 | 1.44 | ||||||||||||||||||||||||||||||||||||||||||||
£ 45.54 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R12-03-1.0 | TR12x3 | 1 | 12 | 3 | 3 | 10.191 | 10.415 | 7.685 | 8.500 | 1000 | - | 5°17' | 0.2 | 0.5 | 0.65 | ||||||||||||||||||||||||||||||||||||||||||||
£ 16.07 per unit (click for quantity discounts)
Ready to despatch 46 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R12-03-1.5 | TR12x3 | 1 | 12 | 3 | 3 | 10.191 | 10.415 | 7.685 | 8.500 | 1500 | - | 5°17' | 0.2 | 0.5 | 0.97 | ||||||||||||||||||||||||||||||||||||||||||||
£ 30.08 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R12-03-2.0 | TR12x3 | 1 | 12 | 3 | 3 | 10.191 | 10.415 | 7.685 | 8.500 | 2000 | - | 5°17' | 0.2 | 0.5 | 1.30 | ||||||||||||||||||||||||||||||||||||||||||||
£ 35.09 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R12-03-3.0 | TR12x3 | 1 | 12 | 3 | 3 | 10.191 | 10.415 | 7.685 | 8.500 | 3000 | - | 5°17' | 0.2 | 0.5 | 1.95 | ||||||||||||||||||||||||||||||||||||||||||||
£ 48.65 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R12-06-1.0 | TR12x6 | 2 | 12 | 6 | 3 | 10.164 | 10.415 | 7.685 | 8.500 | 1000 | - | 10°30' | 0.3 | 0.5 | 0.65 | ||||||||||||||||||||||||||||||||||||||||||||
£ 17.32 per unit (click for quantity discounts)
Ready to despatch 46 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R12-06-1.5 | TR12X6 | 2 | 12 | 6 | 3 | 10.164 | 10.415 | 7.685 | 8.500 | 1500 | - | 10°30' | 0.3 | 0.5 | 0.97 | ||||||||||||||||||||||||||||||||||||||||||||
£ 31.98 per unit (click for quantity discounts)
Ready to despatch 27 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R12-06-2.0 | TR12x6 | 2 | 12 | 6 | 3 | 10.164 | 10.415 | 7.685 | 8.500 | 2000 | - | 10°30' | 0.3 | 0.5 | 1.30 | ||||||||||||||||||||||||||||||||||||||||||||
£ 37.63 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R12-06-3.0 | TR12x6 | 2 | 12 | 6 | 3 | 10.164 | 10.415 | 7.685 | 8.500 | 3000 | - | 10°30' | 0.3 | 0.5 | 1.95 | ||||||||||||||||||||||||||||||||||||||||||||
£ 52.45 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R14-03-1.0 | TR14x3 | 1 | 14 | 3 | 3 | 12.191 | 12.415 | 9.685 | 10.500 | 1000 | - | 4°26' | 0.2 | 0.5 | 0.93 | ||||||||||||||||||||||||||||||||||||||||||||
£ 19.82 per unit (click for quantity discounts)
Ready to despatch 27 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R14-03-1.5 | TR14x3 | 1 | 14 | 3 | 3 | 12.191 | 12.415 | 9.685 | 10.500 | 1500 | - | 4°26' | 0.2 | 0.5 | 1.39 | ||||||||||||||||||||||||||||||||||||||||||||
£ 35.73 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R14-03-2.0 | TR14x3 | 1 | 14 | 3 | 3 | 12.191 | 12.415 | 9.685 | 10.500 | 2000 | - | 4°26' | 0.2 | 0.5 | 1.86 | ||||||||||||||||||||||||||||||||||||||||||||
£ 42.65 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R14-03-3.0 | TR14x3 | 1 | 14 | 3 | 3 | 12.191 | 12.415 | 9.685 | 10.500 | 3000 | - | 4°26' | 0.2 | 0.5 | 2.79 | ||||||||||||||||||||||||||||||||||||||||||||
£ 59.97 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R14-06-1.0 | TR14x6 | 2 | 14 | 6 | 3 | 12.164 | 12.415 | 9.685 | 10.500 | 1000 | - | 8°49' | 0.3 | 0.5 | 0.93 | ||||||||||||||||||||||||||||||||||||||||||||
£ 20.72 per unit (click for quantity discounts)
Ready to despatch 22 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R14-06-1.5 | TR14x6 | 2 | 14 | 6 | 3 | 12.164 | 12.415 | 9.685 | 10.500 | 1500 | - | 8°49' | 0.3 | 0.5 | 1.39 | ||||||||||||||||||||||||||||||||||||||||||||
£ 37.10 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R14-06-2.0 | TR14x6 | 2 | 14 | 6 | 3 | 12.164 | 12.415 | 9.685 | 10.500 | 2000 | - | 8°49' | 0.3 | 0.5 | 1.86 | ||||||||||||||||||||||||||||||||||||||||||||
£ 44.44 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R14-06-3.0 | TR14x6 | 2 | 14 | 6 | 3 | 12.164 | 12.415 | 9.685 | 10.500 | 3000 | - | 8°49' | 0.3 | 0.5 | 2.79 | ||||||||||||||||||||||||||||||||||||||||||||
£ 59.43 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R16-04-1.0 | TR16x4 | 1 | 16 | 4 | 4 | 13.640 | 13.905 | 10.474 | 11.500 | 1000 | - | 5°16' | 0.05 | 0.5 | 1.17 | ||||||||||||||||||||||||||||||||||||||||||||
£ 22.76 per unit (click for quantity discounts)
Ready to despatch 38 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R16-04-1.5 | TR16x4 | 1 | 16 | 4 | 4 | 13.640 | 13.905 | 10.474 | 11.500 | 1500 | - | 5°16' | 0.05 | 0.5 | 1.75 | ||||||||||||||||||||||||||||||||||||||||||||
£ 40.14 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R16-04-2.0 | TR16x4 | 1 | 16 | 4 | 4 | 13.640 | 13.905 | 10.474 | 11.500 | 2000 | - | 5°16' | 0.05 | 0.5 | 2.34 | ||||||||||||||||||||||||||||||||||||||||||||
£ 48.52 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R16-04-3.0 | TR16x4 | 1 | 16 | 4 | 4 | 13.640 | 13.905 | 10.474 | 11.500 | 3000 | - | 5°16' | 0.05 | 0.5 | 3.51 | ||||||||||||||||||||||||||||||||||||||||||||
£ 68.78 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R16-08-1.0 | TR16x8 | 2 | 16 | 8 | 4 | 13.608 | 13.905 | 10.474 | 11.500 | 1000 | - | 10°29' | 0.1 | 0.5 | 1.17 | ||||||||||||||||||||||||||||||||||||||||||||
£ 25.13 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R16-08-1.5 | TR16x8 | 2 | 16 | 8 | 4 | 13.608 | 13.905 | 10.474 | 11.500 | 1500 | - | 10°29' | 0.1 | 0.5 | 1.75 | ||||||||||||||||||||||||||||||||||||||||||||
£ 43.69 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R16-08-2.0 | TR16x8 | 2 | 16 | 8 | 4 | 13.608 | 13.905 | 10.474 | 11.500 | 2000 | - | 10°29' | 0.1 | 0.5 | 2.34 | ||||||||||||||||||||||||||||||||||||||||||||
£ 53.21 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R16-08-3.0 | TR16x8 | 2 | 16 | 8 | 4 | 13.608 | 13.905 | 10.474 | 11.500 | 3000 | - | 10°29' | 0.1 | 0.5 | 3.51 | ||||||||||||||||||||||||||||||||||||||||||||
£ 75.83 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R18-04-1.0 | TR18x4 | 1 | 18 | 4 | 4 | 15.640 | 15.905 | 12.474 | 13.500 | 1000 | - | 4°36' | 0.05 | 0.5 | 1.52 | ||||||||||||||||||||||||||||||||||||||||||||
£ 26.77 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R18-04-1.5 | TR18x4 | 1 | 18 | 4 | 4 | 15.640 | 15.905 | 12.474 | 13.500 | 1500 | - | 4°36' | 0.05 | 0.5 | 2.28 | ||||||||||||||||||||||||||||||||||||||||||||
£ 46.15 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R18-04-2.0 | TR18x4 | 1 | 18 | 4 | 4 | 15.640 | 15.905 | 12.474 | 13.500 | 2000 | - | 4°36' | 0.05 | 0.5 | 3.04 | ||||||||||||||||||||||||||||||||||||||||||||
£ 56.53 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R18-04-3.0 | TR18x4 | 1 | 18 | 4 | 4 | 15.640 | 15.905 | 12.474 | 13.500 | 3000 | - | 4°36' | 0.05 | 0.5 | 4.56 | ||||||||||||||||||||||||||||||||||||||||||||
£ 80.80 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R18-08-1.0 | TR18x8 | 2 | 18 | 8 | 4 | 15.608 | 15.905 | 12.474 | 13.500 | 1000 | - | 9°20' | 0.1 | 0.5 | 1.52 | ||||||||||||||||||||||||||||||||||||||||||||
£ 32.60 per unit (click for quantity discounts)
Ready to despatch 35 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R18-08-1.5 | TR18x8 | 2 | 18 | 8 | 4 | 15.608 | 15.905 | 12.474 | 13.500 | 1500 | - | 9°20' | 0.1 | 0.5 | 2.28 | ||||||||||||||||||||||||||||||||||||||||||||
£ 54.90 per unit (click for quantity discounts)
Ready to despatch 21 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R18-08-2.0 | TR18x8 | 2 | 18 | 8 | 4 | 15.608 | 15.905 | 12.474 | 13.500 | 2000 | - | 9°20' | 0.1 | 0.5 | 3.04 | ||||||||||||||||||||||||||||||||||||||||||||
£ 68.18 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R18-08-3.0 | TR18x8 | 2 | 18 | 8 | 4 | 15.608 | 15.905 | 12.474 | 13.500 | 3000 | - | 9°20' | 0.1 | 0.5 | 4.56 | ||||||||||||||||||||||||||||||||||||||||||||
£ 98.28 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R20-04-1.0 | TR20x4 | 1 | 20 | 4 | 4 | 17.640 | 17.905 | 14.474 | 15.500 | 1000 | - | 4°05' | 0.05 | 0.5 | 1.94 | ||||||||||||||||||||||||||||||||||||||||||||
£ 30.92 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R20-04-1.5 | TR20x4 | 1 | 20 | 4 | 4 | 17.640 | 17.905 | 14.474 | 15.500 | 1500 | - | 4°05' | 0.05 | 0.5 | 2.91 | ||||||||||||||||||||||||||||||||||||||||||||
£ 52.39 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R20-04-2.0 | TR20x4 | 1 | 20 | 4 | 4 | 17.640 | 17.905 | 14.474 | 15.500 | 2000 | - | 4°05' | 0.05 | 0.5 | 3.88 | ||||||||||||||||||||||||||||||||||||||||||||
£ 64.84 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R20-04-3.0 | TR20x4 | 1 | 20 | 4 | 4 | 17.640 | 17.905 | 14.474 | 15.500 | 3000 | - | 4°05' | 0.05 | 0.5 | 5.82 | ||||||||||||||||||||||||||||||||||||||||||||
£ 93.27 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R20-08-1.0 | TR20x8 | 2 | 20 | 8 | 4 | 17.608 | 17.905 | 14.474 | 15.500 | 1000 | - | 8°09' | 0.1 | 0.5 | 1.94 | ||||||||||||||||||||||||||||||||||||||||||||
£ 45.01 per unit (click for quantity discounts)
Ready to despatch 94 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R20-08-1.5 | TR20x8 | 2 | 20 | 8 | 4 | 17.608 | 17.905 | 14.474 | 15.500 | 1500 | - | 8°09' | 0.1 | 0.5 | 2.91 | ||||||||||||||||||||||||||||||||||||||||||||
£ 73.50 per unit (click for quantity discounts)
Ready to despatch 55 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R20-08-2.0 | TR20x8 | 2 | 20 | 8 | 4 | 17.608 | 17.905 | 14.474 | 15.500 | 2000 | - | 8°09' | 0.1 | 0.5 | 3.88 | ||||||||||||||||||||||||||||||||||||||||||||
£ 92.99 per unit (click for quantity discounts)
Ready to despatch 26 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R20-08-3.0 | TR20x8 | 2 | 20 | 8 | 4 | 17.608 | 17.905 | 14.474 | 15.500 | 3000 | - | 8°09' | 0.1 | 0.5 | 5.82 | ||||||||||||||||||||||||||||||||||||||||||||
£ 135.49 per unit (click for quantity discounts)
Ready to despatch 26 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R22-05-1.0 | TR22x5 | 1 | 22 | 5 | 5 | 19.114 | 19.394 | 15.294 | 16.500 | 1000 | - | 4°43' | 0.05 | 0.2 | 2.29 | ||||||||||||||||||||||||||||||||||||||||||||
£ 35.54 per unit (click for quantity discounts)
Ready to despatch 93 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R22-05-1.5 | TR22x5 | 1 | 22 | 5 | 5 | 19.114 | 19.394 | 15.294 | 16.500 | 1500 | - | 4°43' | 0.05 | 0.2 | 3.43 | ||||||||||||||||||||||||||||||||||||||||||||
£ 59.33 per unit (click for quantity discounts)
Ready to despatch 62 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R22-05-2.0 | TR22x5 | 1 | 22 | 5 | 5 | 19.114 | 19.394 | 15.294 | 16.500 | 2000 | - | 4°43' | 0.05 | 0.2 | 4.58 | ||||||||||||||||||||||||||||||||||||||||||||
£ 74.08 per unit (click for quantity discounts)
Ready to despatch 31 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R22-05-3.0 | TR22x5 | 1 | 22 | 5 | 5 | 19.114 | 19.394 | 15.294 | 16.500 | 3000 | - | 4°43' | 0.05 | 0.2 | 6.87 | ||||||||||||||||||||||||||||||||||||||||||||
£ 107.12 per unit (click for quantity discounts)
Ready to despatch 29 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R22-10-1.0 | TR22x10 | 2 | 22 | 10 | 5 | 19.058 | 19.394 | 15.294 | 16.500 | 1000 | - | 9°23' | 0.2 | 0.3 | 2.29 | ||||||||||||||||||||||||||||||||||||||||||||
£ 41.49 per unit (click for quantity discounts)
Ready to despatch 28 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R22-10-1.5 | TR22x10 | 2 | 22 | 10 | 5 | 19.058 | 19.394 | 15.294 | 16.500 | 1500 | - | 9°23' | 0.2 | 0.3 | 3.43 | ||||||||||||||||||||||||||||||||||||||||||||
£ 68.21 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R22-10-2.0 | TR22x10 | 2 | 22 | 10 | 5 | 19.058 | 19.394 | 15.294 | 16.500 | 2000 | - | 9°23' | 0.2 | 0.3 | 4.58 | ||||||||||||||||||||||||||||||||||||||||||||
£ 85.94 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R22-10-3.0 | TR22x10 | 2 | 22 | 10 | 5 | 19.058 | 19.394 | 15.294 | 16.500 | 3000 | - | 9°23' | 0.2 | 0.3 | 6.87 | ||||||||||||||||||||||||||||||||||||||||||||
£ 124.92 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R24-05-1.0 | TR24x5 | 1 | 24 | 5 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 1000 | - | 4°17' | 0.05 | 0.2 | 2.78 | ||||||||||||||||||||||||||||||||||||||||||||
£ 40.09 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R24-05-1.5 | TR24x5 | 1 | 24 | 5 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 1500 | - | 4°17' | 0.05 | 0.2 | 4.17 | ||||||||||||||||||||||||||||||||||||||||||||
£ 66.14 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R24-05-2.0 | TR24x5 | 1 | 24 | 5 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 2000 | - | 4°17' | 0.05 | 0.2 | 5.56 | ||||||||||||||||||||||||||||||||||||||||||||
£ 83.14 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R24-05-3.0 | TR24x5 | 1 | 24 | 5 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 3000 | - | 4°17' | 0.05 | 0.2 | 8.34 | ||||||||||||||||||||||||||||||||||||||||||||
£ 120.73 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R24-10-1.0 | TR24x10 | 2 | 24 | 10 | 5 | 21.058 | 21.394 | 17.269 | 18.500 | 1000 | - | 8°31' | 0.2 | 0.3 | 2.78 | ||||||||||||||||||||||||||||||||||||||||||||
£ 46.29 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R24-10-1.5 | TR24x10 | 2 | 24 | 10 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 1500 | - | 8°31' | 0.2 | 0.3 | 4.17 | ||||||||||||||||||||||||||||||||||||||||||||
£ 75.45 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R24-10-2.0 | TR24x10 | 2 | 24 | 10 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 2000 | - | 8°31' | 0.2 | 0.3 | 5.56 | ||||||||||||||||||||||||||||||||||||||||||||
£ 95.56 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R24-10-3.0 | TR24X10 | 2 | 24 | 10 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 3000 | - | 8°31' | 0.2 | 0.3 | 8.34 | ||||||||||||||||||||||||||||||||||||||||||||
£ 139.35 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R26-05-1.0 | TR26x5 | 1 | 26 | 5 | 5 | 23.094 | 23.394 | 19.269 | 20.500 | 1000 | - | 3°55' | 0.05 | 0.2 | 3.32 | ||||||||||||||||||||||||||||||||||||||||||||
£ 48.25 per unit (click for quantity discounts)
Ready to despatch 94 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R26-05-1.5 | TR26x5 | 1 | 26 | 5 | 5 | 23.094 | 23.394 | 19.269 | 20.500 | 1500 | - | 3°55' | 0.05 | 0.2 | 4.98 | ||||||||||||||||||||||||||||||||||||||||||||
£ 78.37 per unit (click for quantity discounts)
Ready to despatch 62 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R26-05-2.0 | TR26x5 | 1 | 26 | 5 | 5 | 23.094 | 23.394 | 19.269 | 20.500 | 2000 | - | 3°55' | 0.05 | 0.2 | 6.64 | ||||||||||||||||||||||||||||||||||||||||||||
£ 99.50 per unit (click for quantity discounts)
Ready to despatch 31 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R26-05-3.0 | TR26x5 | 1 | 26 | 5 | 5 | 23.094 | 23.394 | 19.269 | 20.500 | 13000 | - | 3°55' | 0.05 | 0.2 | 9.96 | ||||||||||||||||||||||||||||||||||||||||||||
£ 145.25 per unit (click for quantity discounts)
Ready to despatch 31 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R26-10-1.0 | TR26x10 | 2 | 26 | 10 | 5 | 23.058 | 23.394 | 19.269 | 20.500 | 1000 | - | 7°48' | 0.2 | 0.3 | 3.32 | ||||||||||||||||||||||||||||||||||||||||||||
£ 64.36 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R26-10-1.5 | TR26x10 | 2 | 26 | 10 | 5 | 23.094 | 23.394 | 19.269 | 20.500 | 1500 | - | 7°48' | 0.2 | 0.3 | 4.98 | ||||||||||||||||||||||||||||||||||||||||||||
£ 102.55 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R26-10-2.0 | TR26x10 | 2 | 26 | 10 | 5 | 23.094 | 23.394 | 19.269 | 20.500 | 2000 | - | 7°48' | 0.2 | 0.3 | 6.64 | ||||||||||||||||||||||||||||||||||||||||||||
£ 131.72 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R26-10-3.0 | TR26x10 | 2 | 26 | 10 | 5 | 23.094 | 23.394 | 19.269 | 20.500 | 3000 | - | 7°48' | 0.2 | 0.3 | 9.96 | ||||||||||||||||||||||||||||||||||||||||||||
£ 193.59 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R28-05-1.0 | TR28x5 | 1 | 28 | 5 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 1000 | - | 3°36' | 0.05 | 0.2 | 3.90 | ||||||||||||||||||||||||||||||||||||||||||||
£ 53.52 per unit (click for quantity discounts)
Ready to despatch 122 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R28-05-1.5 | TR28x5 | 1 | 28 | 5 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 1500 | - | 3°36' | 0.05 | 0.2 | 5.85 | ||||||||||||||||||||||||||||||||||||||||||||
£ 86.30 per unit (click for quantity discounts)
Ready to despatch 73 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R28-05-2.0 | TR28x5 | 1 | 28 | 5 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 2000 | - | 3°36' | 0.05 | 0.2 | 7.8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 110.04 per unit (click for quantity discounts)
Ready to despatch 37 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R28-05-3.0 | TR28x5 | 1 | 28 | 5 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 3000 | - | 3°36' | 0.05 | 0.2 | 11.7 | ||||||||||||||||||||||||||||||||||||||||||||
£ 161.05 per unit (click for quantity discounts)
Ready to despatch 36 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R28-10-1.0 | TR28x10 | 2 | 28 | 10 | 5 | 25.058 | 25.394 | 21.269 | 22.500 | 1000 | - | 7°12' | 0.2 | 0.3 | 3.90 | ||||||||||||||||||||||||||||||||||||||||||||
£ 72.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R28-10-1.5 | TR28x10 | 2 | 28 | 10 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 1500 | - | 7°12' | 0.2 | 0.3 | 5.85 | ||||||||||||||||||||||||||||||||||||||||||||
£ 114.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R28-10-2.0 | TR28x10 | 2 | 28 | 10 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 2000 | - | 7°12' | 0.2 | 0.3 | 7.80 | ||||||||||||||||||||||||||||||||||||||||||||
£ 147.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R28-10-3.0 | TR28x10 | 2 | 28 | 10 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 3000 | - | 7°12' | 0.2 | 0.3 | 11.7 | ||||||||||||||||||||||||||||||||||||||||||||
£ 216.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R30-06-1.0 | TR30x6 | 1 | 30 | 6 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 1000 | - | 4°05' | 0.07 | 0.2 | 4.35 | ||||||||||||||||||||||||||||||||||||||||||||
£ 58.07 per unit (click for quantity discounts)
Ready to despatch 32 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R30-06-1.5 | TR30x6 | 1 | 30 | 6 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 1500 | - | 4°05' | 0.07 | 0.2 | 6.52 | ||||||||||||||||||||||||||||||||||||||||||||
£ 93.10 per unit (click for quantity discounts)
Ready to despatch 21 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R30-06-2.0 | TR30x6 | 1 | 30 | 6 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 2000 | - | 4°05' | 0.07 | 0.2 | 8.70 | ||||||||||||||||||||||||||||||||||||||||||||
£ 119.13 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R30-06-3.0 | TR30x6 | 1 | 30 | 6 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 3000 | - | 4°05' | 0.07 | 0.2 | 13.05 | ||||||||||||||||||||||||||||||||||||||||||||
£ 174.69 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R30-12-1.0 | TR30x12 | 2 | 30 | 12 | 6 | 26.058 | 26.882 | 21.563 | 23.000 | 1000 | - | 8°08' | 0.2 | 0.3 | 4.35 | ||||||||||||||||||||||||||||||||||||||||||||
£ 62.86 per unit (click for quantity discounts)
Ready to despatch 48 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R30-12-1.5 | TR30x12 | 2 | 30 | 12 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 1500 | - | 8°08' | 0.2 | 0.3 | 6.52 | ||||||||||||||||||||||||||||||||||||||||||||
£ 100.29 per unit (click for quantity discounts)
Ready to despatch 31 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R30-12-2.0 | TR30x12 | 2 | 30 | 12 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 2000 | - | 8°08' | 0.2 | 0.3 | 8.70 | ||||||||||||||||||||||||||||||||||||||||||||
£ 128.69 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R30-12-3.0 | TR30x12 | 2 | 30 | 12 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 3000 | - | 8°08' | 0.2 | 0.3 | 13.05 | ||||||||||||||||||||||||||||||||||||||||||||
£ 189.04 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R32-06-1.0 | TR32x6 | 1 | 32 | 6 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 1000 | - | 3°48' | 0.07 | 0.2 | 5.03 | ||||||||||||||||||||||||||||||||||||||||||||
£ 65.70 per unit (click for quantity discounts)
Ready to despatch 100 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R32-06-1.5 | TR32x6 | 1 | 32 | 6 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 1500 | - | 3°48' | 0.07 | 0.2 | 7.54 | ||||||||||||||||||||||||||||||||||||||||||||
£ 104.56 per unit (click for quantity discounts)
Ready to despatch 67 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R32-06-2.0 | TR32x6 | 1 | 32 | 6 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 2000 | - | 3°48' | 0.07 | 0.2 | 10.06 | ||||||||||||||||||||||||||||||||||||||||||||
£ 134.38 per unit (click for quantity discounts)
Ready to despatch 33 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R32-06-3.0 | TR32x6 | 1 | 32 | 6 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 3000 | - | 3°48' | 0.07 | 0.2 | 15.09 | ||||||||||||||||||||||||||||||||||||||||||||
£ 197.57 per unit (click for quantity discounts)
Ready to despatch 33 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R32-12-1.0 | TR32x12 | 2 | 32 | 12 | 6 | 28.507 | 28.882 | 23.563 | 25.000 | 1000 | - | 7°34' | 0.2 | 0.3 | 5.03 | ||||||||||||||||||||||||||||||||||||||||||||
£ 98.38 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R32-12-1.5 | TR32x12 | 2 | 32 | 12 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 1500 | - | 7°34' | 0.2 | 0.3 | 7.54 | ||||||||||||||||||||||||||||||||||||||||||||
£ 153.57 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R32-12-2.0 | TR32x12 | 2 | 32 | 12 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 2000 | - | 7°34' | 0.2 | 0.3 | 10.06 | ||||||||||||||||||||||||||||||||||||||||||||
£ 199.72 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R32-12-3.0 | TR32x12 | 2 | 32 | 12 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 3000 | - | 7°34' | 0.2 | 0.3 | 15.09 | ||||||||||||||||||||||||||||||||||||||||||||
£ 295.60 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R36-06-1.0 | TR36x6 | 1 | 36 | 6 | 6 | 32.547 | 32.882 | 27.563 | 29.000 | 1000 | - | 3°20' | 0.07 | 0.2 | 6.54 | ||||||||||||||||||||||||||||||||||||||||||||
£ 81.87 per unit (click for quantity discounts)
Ready to despatch 47 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R36-06-1.5 | TR36x6 | 1 | 36 | 6 | 6 | 32.547 | 32.882 | 27.563 | 29.000 | 1500 | - | 3°20' | 0.07 | 0.2 | 9.81 | ||||||||||||||||||||||||||||||||||||||||||||
£ 128.83 per unit (click for quantity discounts)
Ready to despatch 31 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R36-06-2.0 | TR36x6 | 1 | 36 | 6 | 6 | 32.547 | 32.882 | 27.563 | 29.000 | 2000 | - | 3°20' | 0.07 | 0.2 | 13.08 | ||||||||||||||||||||||||||||||||||||||||||||
£ 166.75 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R36-06-3.0 | TR36x6 | 1 | 36 | 6 | 6 | 32.547 | 32.882 | 27.563 | 29.000 | 3000 | - | 3°20' | 0.07 | 0.2 | 19.62 | ||||||||||||||||||||||||||||||||||||||||||||
£ 246.12 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R36-12-1.0 | TR36x12 | 2 | 36 | 12 | 6 | 32.507 | 32.882 | 27.563 | 29.000 | 1000 | - | 6°39' | 0.2 | 0.3 | 6.54 | ||||||||||||||||||||||||||||||||||||||||||||
£ 98.73 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R36-12-1.5 | TR36x12 | 2 | 36 | 12 | 6 | 32.547 | 32.882 | 27.563 | 29.000 | 1500 | - | 6°39' | 0.2 | 0.3 | 9.81 | ||||||||||||||||||||||||||||||||||||||||||||
£ 154.11 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R36-12-2.0 | TR36x12 | 2 | 36 | 12 | 6 | 32.547 | 32.882 | 27.563 | 29.000 | 2000 | - | 6°39' | 0.2 | 0.3 | 13.08 | ||||||||||||||||||||||||||||||||||||||||||||
£ 200.44 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R36-12-3.0 | TR36x12 | 2 | 36 | 12 | 6 | 32.547 | 32.882 | 27.563 | 29.000 | 3000 | - | 6°39' | 0.2 | 0.3 | 19.62 | ||||||||||||||||||||||||||||||||||||||||||||
£ 296.67 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R40-07-1.0 | TR40x7 | 1 | 40 | 7 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 1000 | - | 3°31' | 0.08 | 0.2 | 7.98 | ||||||||||||||||||||||||||||||||||||||||||||
£ 86.69 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R40-07-1.5 | TR40x7 | 1 | 40 | 7 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 1500 | - | 3°31' | 0.08 | 0.2 | 11.97 | ||||||||||||||||||||||||||||||||||||||||||||
£ 157.66 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R40-07-2.0 | TR40x7 | 1 | 40 | 7 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 2000 | - | 3°31' | 0.08 | 0.2 | 15.96 | ||||||||||||||||||||||||||||||||||||||||||||
£ 205.20 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R40-07-3.0 | TR40x7 | 1 | 40 | 7 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 3000 | - | 3°31' | 0.08 | 0.2 | 23.94 | ||||||||||||||||||||||||||||||||||||||||||||
£ 303.80 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R40-14-1.0 | TR40x14 | 2 | 40 | 14 | 7 | 35.977 | 36.375 | 30.381 | 32.000 | 1000 | - | 7°01' | 0.2 | 0.3 | 7.98 | ||||||||||||||||||||||||||||||||||||||||||||
£ 119.00 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R40-14-1.5 | TR40x14 | 2 | 40 | 14 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 1500 | - | 7°01' | 0.2 | 0.3 | 11.97 | ||||||||||||||||||||||||||||||||||||||||||||
£ 184.51 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R40-14-2.0 | TR40x14 | 2 | 40 | 14 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 2000 | - | 7°01' | 0.2 | 0.3 | 15.96 | ||||||||||||||||||||||||||||||||||||||||||||
£ 241.01 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R40-14-3.0 | TR40x14 | 2 | 40 | 14 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 3000 | - | 7°01' | 0.2 | 0.3 | 23.94 | ||||||||||||||||||||||||||||||||||||||||||||
£ 357.51 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R44-07-1.0 | TR44x7 | 1 | 44 | 7 | 7 | 40.020 | 40.375 | 34.381 | 36.000 | 1000 | - | 3°10' | 0.08 | 0.2 | 9.85 | ||||||||||||||||||||||||||||||||||||||||||||
£ 130.86 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R44-07-1.5 | TR44x7 | 1 | 44 | 7 | 7 | 40.020 | 40.375 | 34.381 | 36.000 | 1500 | - | 3°10' | 0.08 | 0.2 | 14.78 | ||||||||||||||||||||||||||||||||||||||||||||
£ 202.30 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R44-07-2.0 | TR44x7 | 1 | 44 | 7 | 7 | 40.020 | 40.375 | 34.381 | 36.000 | 2000 | - | 3°10' | 0.08 | 0.2 | 19.70 | ||||||||||||||||||||||||||||||||||||||||||||
£ 199.72 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R44-07-3.0 | TR44x7 | 1 | 44 | 7 | 7 | 40.020 | 40.375 | 34.381 | 36.000 | 3000 | - | 3°10' | 0.08 | 0.2 | 29.55 | ||||||||||||||||||||||||||||||||||||||||||||
£ 393.06 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R44-14-1.0 | TR44x14 | 2 | 44 | 14 | 7 | 39.977 | 40.375 | 34.381 | 36.000 | 1000 | - | 6°20' | 0.2 | 0.3 | 9.85 | ||||||||||||||||||||||||||||||||||||||||||||
£ 185.21 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R44-14-1.5 | TR44x14 | 2 | 44 | 14 | 7 | 39.977 | 40.375 | 34.381 | 36.000 | 1500 | - | 6°20' | 0.2 | 0.3 | 14.78 | ||||||||||||||||||||||||||||||||||||||||||||
£ 283.83 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R44-14-2.0 | TR44x14 | 2 | 44 | 14 | 7 | 39.977 | 40.375 | 34.381 | 36.000 | 2000 | - | 6°20' | 0.2 | 0.3 | 19.70 | ||||||||||||||||||||||||||||||||||||||||||||
£ 166.75 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R44-14-3.0 | TR44x14 | 2 | 44 | 14 | 7 | 39.977 | 40.375 | 34.381 | 36.000 | 3000 | - | 6°20' | 0.2 | 0.3 | 29.55 | ||||||||||||||||||||||||||||||||||||||||||||
£ 556.12 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R50-08-1.0 | TR50x8 | 1 | 50 | 8 | 8 | 45.468 | 45.868 | 39.168 | 41.000 | 1000 | - | 3°11' | 0.1 | 0.2 | 12.69 | ||||||||||||||||||||||||||||||||||||||||||||
£ 162.22 per unit (click for quantity discounts)
Ready to despatch 34 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R50-08-1.5 | TR50x8 | 1 | 50 | 8 | 8 | 45.468 | 45.868 | 39.168 | 41.000 | 1500 | - | 3°11' | 0.1 | 0.2 | 19.03 | ||||||||||||||||||||||||||||||||||||||||||||
£ 249.35 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R50-08-2.0 | TR50x8 | 1 | 50 | 8 | 8 | 45.468 | 45.868 | 39.168 | 41.000 | 2000 | - | 3°11' | 0.1 | 0.2 | 25.38 | ||||||||||||||||||||||||||||||||||||||||||||
£ 327.44 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R50-08-3.0 | TR50x8 | 1 | 50 | 8 | 8 | 45.468 | 45.868 | 39.168 | 41.000 | 3000 | - | 3°11' | 0.1 | 0.2 | 38.07 | ||||||||||||||||||||||||||||||||||||||||||||
£ 487.15 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R55-09-1.0 | TR55x9 | 1 | 55 | 9 | 9 | 49.935 | 50.360 | 42.979 | 45.000 | 1000 | - | 3°16' | 0.1 | 0.2 | 15.40 | ||||||||||||||||||||||||||||||||||||||||||||
£ 211.63 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R55-09-1.5 | TR55x9 | 1 | 55 | 9 | 9 | 49.935 | 50.360 | 42.979 | 45.000 | 1500 | - | 3°16' | 0.1 | 0.2 | 23.10 | ||||||||||||||||||||||||||||||||||||||||||||
£ 323.47 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R55-09-2.0 | TR55x9 | 1 | 55 | 9 | 9 | 49.935 | 50.360 | 42.979 | 45.000 | 2000 | - | 3°16' | 0.1 | 0.2 | 30.80 | ||||||||||||||||||||||||||||||||||||||||||||
£ 426.26 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R55-09-3.0 | TR55x9 | 1 | 55 | 9 | 9 | 49.935 | 50.360 | 42.979 | 45.000 | 3000 | - | 3°16' | 0.1 | 0.2 | 46.20 | ||||||||||||||||||||||||||||||||||||||||||||
£ 635.39 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R60-09-1.0 | TR60x9 | 1 | 60 | 9 | 9 | 54.935 | 55.360 | 47.979 | 50.000 | 1000 | - | 2°58' | 0.1 | 0.2 | 18.49 | ||||||||||||||||||||||||||||||||||||||||||||
£ 230.50 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R60-09-1.5 | TR60x9 | 1 | 60 | 9 | 9 | 54.935 | 55.360 | 47.979 | 50.000 | 1500 | - | 2°58' | 0.1 | 0.2 | 27.73 | ||||||||||||||||||||||||||||||||||||||||||||
£ 351.75 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R60-09-2.0 | TR60x9 | 1 | 60 | 9 | 9 | 54.935 | 55.360 | 47.979 | 50.000 | 2000 | - | 2°58' | 0.1 | 0.2 | 36.98 | ||||||||||||||||||||||||||||||||||||||||||||
£ 463.96 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R60-09-3.0 | TR60x9 | 1 | 60 | 9 | 9 | 54.935 | 55.360 | 47.979 | 50.000 | 3000 | - | 2°58' | 0.1 | 0.2 | 55.47 | ||||||||||||||||||||||||||||||||||||||||||||
£ 691.96 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R70-10-1.0 | TR70x10 | 1 | 70 | 10 | 10 | 64.425 | 64.850 | 56.819 | 59.000 | 1000 | - | 2°49' | 0.1 | 0.4 | 25.62 | ||||||||||||||||||||||||||||||||||||||||||||
£ 312.96 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R70-10-1.5 | TR70x10 | 1 | 70 | 10 | 10 | 64.425 | 64.850 | 56.819 | 59.000 | 1500 | - | 2°49' | 0.1 | 0.4 | 38.43 | ||||||||||||||||||||||||||||||||||||||||||||
£ 475.42 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R70-10-2.0 | TR70x10 | 1 | 70 | 10 | 10 | 64.425 | 64.850 | 56.819 | 59.000 | 2000 | - | 2°49' | 0.1 | 0.4 | 51.24 | ||||||||||||||||||||||||||||||||||||||||||||
£ 628.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R70-10-3.0 | TR70x10 | 1 | 70 | 10 | 10 | 64.425 | 64.850 | 56.819 | 59.000 | 3000 | - | 2°49' | 0.1 | 0.4 | 76.86 | ||||||||||||||||||||||||||||||||||||||||||||
£ 939.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R80-10-1.0 | TR80x10 | 1 | 80 | 10 | 10 | 74.425 | 74.850 | 66.819 | 69.000 | 1000 | - | 2°27' | 0.1 | 0.4 | 34.18 | ||||||||||||||||||||||||||||||||||||||||||||
£ 434.23 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R80-10-1.5 | TR80x10 | 1 | 80 | 10 | 10 | 74.425 | 74.850 | 66.819 | 69.000 | 1500 | - | 2°27' | 0.1 | 0.4 | 51.27 | ||||||||||||||||||||||||||||||||||||||||||||
£ 657.34 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R80-10-2.0 | TR80x10 | 1 | 80 | 10 | 10 | 74.425 | 74.850 | 66.819 | 69.000 | 2000 | - | 2°27' | 0.1 | 0.4 | 68.36 | ||||||||||||||||||||||||||||||||||||||||||||
£ 871.46 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R80-10-3.0 | TR80x10 | 1 | 80 | 10 | 10 | 74.425 | 74.850 | 66.819 | 69.000 | 3000 | - | 2°27' | 0.1 | 0.4 | 102.54 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,303.18 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R90-12-1.0 | TR90x12 | 1 | 90 | 12 | 12 | 83.365 | 83.840 | 74.446 | 77.000 | 1000 | - | 2°36' | 0.2 | 0.5 | 43.00 | ||||||||||||||||||||||||||||||||||||||||||||
£ 656.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R90-12-1.5 | TR90x12 | 1 | 90 | 12 | 12 | 83.365 | 83.840 | 74.446 | 77.000 | 1500 | - | 2°36' | 0.2 | 0.5 | 64.50 | ||||||||||||||||||||||||||||||||||||||||||||
£ 990.08 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R90-12-2.0 | TR90x12 | 1 | 90 | 12 | 12 | 83.365 | 83.840 | 74.446 | 77.000 | 2000 | - | 2°36' | 0.2 | 0.5 | 86.00 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,315.08 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R90-12-3.0 | TR90x12 | 1 | 90 | 12 | 12 | 83.365 | 83.840 | 74.446 | 77.000 | 3000 | - | 2°36' | 0.2 | 0.5 | 129.00 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,968.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R95-16-1.0 | TR95x16 | 1 | 95 | 16 | 16 | 86.250 | 86.810 | 73.710 | 77.000 | 1000 | - | 3°22' | 0.2 | 1.0 | 45.60 | ||||||||||||||||||||||||||||||||||||||||||||
£ 639.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R95-16-1.5 | TR95x16 | 1 | 95 | 16 | 16 | 86.250 | 86.810 | 73.710 | 77.000 | 1500 | - | 3°22' | 0.2 | 1.0 | 68.40 | ||||||||||||||||||||||||||||||||||||||||||||
£ 964.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R95-16-2.0 | TR95x16 | 1 | 95 | 16 | 16 | 86.250 | 86.810 | 73.710 | 77.000 | 2000 | - | 3°22' | 0.2 | 1.0 | 91.20 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,281.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R95-16-3.0 | TR95x16 | 1 | 95 | 16 | 16 | 86.250 | 86.810 | 73.710 | 77.000 | 3000 | - | 3°22' | 0.2 | 1.0 | 136.80 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,918.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R100-16-1.0 | TR100x16 | 1 | 100 | 16 | 16 | 91.250 | 91.810 | 78.710 | 82.000 | 1000 | - | 3°11' | 0.2 | 1.0 | 51.00 | ||||||||||||||||||||||||||||||||||||||||||||
£ 587.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R100-16-1.5 | TR100x16 | 1 | 100 | 16 | 16 | 91.250 | 91.810 | 78.710 | 82.000 | 1500 | - | 3°11' | 0.2 | 1.0 | 76.50 | ||||||||||||||||||||||||||||||||||||||||||||
£ 619.24 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R100-16-2.0 | TR100x16 | 1 | 100 | 16 | 16 | 91.250 | 91.810 | 78.710 | 82.000 | 2000 | - | 3°11' | 0.2 | 1.0 | 102.00 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,223.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R100-16-3.0 | TR100x16 | 1 | 100 | 16 | 16 | 91.250 | 91.810 | 78.710 | 82.000 | 3000 | - | 3°11' | 0.2 | 1.0 | 153.00 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,831.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R120-16-1.0 | TR120x16 | 1 | 120 | 16 | 16 | 111.25 | 111.81 | 98.710 | 102.00 | 1000 | - | 2°36' | 0.2 | 1.0 | 76.00 | ||||||||||||||||||||||||||||||||||||||||||||
£ 581.08 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R120-16-1.5 | TR120x16 | 1 | 120 | 16 | 16 | 111.25 | 111.81 | 98.710 | 102.00 | 1500 | - | 2°36' | 0.2 | 1.0 | 114.00 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,343.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R120-16-2.0 | TR120x16 | 1 | 120 | 16 | 16 | 111.25 | 111.81 | 98.710 | 102.00 | 2000 | - | 2°36' | 0.2 | 1.0 | 152.00 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,223.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1320.R120-16-3.0 | TR120x16 | 1 | 120 | 16 | 16 | 111.25 | 111.81 | 98.710 | 102.00 | 3000 | - | 2°36' | 0.2 | 1.0 | 228.00 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,831.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Rolled trapezoidal thread, steel EN 10083-2 (C35, DIN 1.0501) or (C45, DIN 1.0503). Manufactured to ISO 2901/2903 (DIN 103).
Surface hardness approx. 250HB.
'Lead' refers to the distance that a nut will travel for a complete revolution of the screw.
Select a suitable lead screw nut (part nos. L1330 to L1343) to suit the lead screw - the most popular nuts are the flanged, bronze nuts part no. L1331.
Single start lead screws are less expensive than twin start lead screws.
These are the standard right hand thread lead screws - for left hand thread versions see part no. L1321.
For stainless steel right hand lead screws see part no. L1322.
Cutting to required length and machining of ends - on request.
Lead screw lengths of up to 6 metres can be provided for a diameter >30mm.