Units | Price/unit after discount | Applied Discount |
1 | £ 22.76 | 0% |
10 | £ 20.48 | 10% |
20 | £ 19.35 | 15% |
40 | £ 17.07 | 25% |
50 | £ 15.93 | 30% |
100 | £ 13.66 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 22.76 | 0% |
10 | £ 20.48 | 10% |
20 | £ 19.35 | 15% |
40 | £ 17.07 | 25% |
50 | £ 15.93 | 30% |
100 | £ 13.66 | 40% |
Rolled trapezoidal thread, steel EN 10083-2 (C35, DIN 1.0501) or (C45, DIN 1.0503). Manufactured to ISO 2901/2903 (DIN 103).
Surface hardness approx. 250HB.
'Lead' refers to the distance that a nut will travel for a complete revolution of the screw.
Select a suitable lead screw nut (part nos. L1330 to L1343) to suit the lead screw - the most popular nuts are the flanged, bronze nuts part no. L1331.
Single start lead screws are less expensive than twin start lead screws.
These are the standard right hand thread lead screws - for left hand thread versions see part no. L1321.
For stainless steel right hand lead screws see part no. L1322.
Cutting to required length and machining of ends - on request.
Lead screw lengths of up to 6 metres can be provided for a diameter >30mm.