Double Torsion Springs
Price & Availability | Article | d1 | d2 | d3 | Leg | l1 | w1 | l2 | w2 | No. of coils | Torque angle | Torque max. Nmm | Spring rate Nmm/° | ||||||
P1312.06-04058C | 0.6 | 5.0 | 4.0 | C | 22 | 10.1 | 7 | 6.5 | 2.5 | 58 | 59.6 | 1.012 | |||||||
£ 17.30 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1 0.6 d2 5.0 d3 4.0 Leg C l1 22 w1 10.1 l2 7 w2 6.5 No. of coils 2.5 Torque angle 58 Torque
max.
Nmm 59.6 Spring rate
Nmm/° 1.012 | |||||||||||||||||||
P1312.06-04099B | 0.6 | 5.0 | 4.0 | B | 22 | 11.3 | 7 | 6.5 | 4.25 | 99 | 59.6 | 0.596 | |||||||
£ 12.04 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 0.6 d2 5.0 d3 4.0 Leg B l1 22 w1 11.3 l2 7 w2 6.5 No. of coils 4.25 Torque angle 99 Torque
max.
Nmm 59.6 Spring rate
Nmm/° 0.596 | |||||||||||||||||||
P1312.06-040151C | 0.6 | 5.0 | 4.0 | C | 22 | 11.3 | 7 | 6.5 | 6.5 | 151 | 59.6 | 0.39 | |||||||
£ 19.25 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1 0.6 d2 5.0 d3 4.0 Leg C l1 22 w1 11.3 l2 7 w2 6.5 No. of coils 6.5 Torque angle 151 Torque
max.
Nmm 59.6 Spring rate
Nmm/° 0.39 | |||||||||||||||||||
P1312.075-05094B | 0.75 | 6.0 | 5.0 | B | 25 | 15.0 | 8 | 7.5 | 4.25 | 94 | 110 | 1.17 | |||||||
£ 18.58 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 0.75 d2 6.0 d3 5.0 Leg B l1 25 w1 15.0 l2 8 w2 7.5 No. of coils 4.25 Torque angle 94 Torque
max.
Nmm 110 Spring rate
Nmm/° 1.17 | |||||||||||||||||||
P1312.100-06052D | 1.0 | 7.0 | 6.0 | D | 35 | 16.5 | 10 | 8.5 | 2.75 | 52 | 254 | 4.82 | |||||||
£ 14.60 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1.0 d2 7.0 d3 6.0 Leg D l1 35 w1 16.5 l2 10 w2 8.5 No. of coils 2.75 Torque angle 52 Torque
max.
Nmm 254 Spring rate
Nmm/° 4.82 | |||||||||||||||||||
P1312.125-08042B | 1.25 | 9.0 | 8.0 | B | 40 | 18.5 | 12 | 11 | 2.25 | 42 | 476 | 11.24 | |||||||
£ 11.65 per unit (click for quantity discounts) Ready to despatch 42 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1.25 d2 9.0 d3 8.0 Leg B l1 40 w1 18.5 l2 12 w2 11 No. of coils 2.25 Torque angle 42 Torque
max.
Nmm 476 Spring rate
Nmm/° 11.24 | |||||||||||||||||||
P1312.150-10040A | 1.5 | 12.0 | 10.0 | A | 45 | 22.0 | 16 | 13 | 2 | 40 | 800 | 19.9 | |||||||
£ 14.67 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1.5 d2 12.0 d3 10.0 Leg A l1 45 w1 22.0 l2 16 w2 13 No. of coils 2 Torque angle 40 Torque
max.
Nmm 800 Spring rate
Nmm/° 19.9 | |||||||||||||||||||
P1312.150-10045B | 1.5 | 12.0 | 10.0 | B | 45 | 22.0 | 16 | 13 | 2.25 | 45 | 800 | 17.7 | |||||||
£ 11.65 per unit (click for quantity discounts) Ready to despatch 47 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1.5 d2 12.0 d3 10.0 Leg B l1 45 w1 22.0 l2 16 w2 13 No. of coils 2.25 Torque angle 45 Torque
max.
Nmm 800 Spring rate
Nmm/° 17.7 |
Stainless steel (DIN 1.4310).