Double Torsion Springs
Price & Availability | Article | d1 | d2 | d3 | Leg | l1 | w1 | l2 | w2 | No. of coils | Torque angle | Torque max. Nmm | Spring rate Nmm/° | ||||||
P1312.04-02557C | 0.4 | 3 | 2.5 | C | 16 | 7 | 4 | 4.5 | 2.5 | 57 | 18.6 | 0.330 | |||||||
£ 13.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 0.4 d2 3 d3 2.5 Leg C l1 16 w1 7 l2 4 w2 4.5 No. of coils 2.5 Torque angle 57 Torque
max.
Nmm 18.6 Spring rate
Nmm/° 0.330 | |||||||||||||||||||
P1312.04-025147C | 0.4 | 3 | 2.5 | C | 16 | 10.2 | 4 | 4.5 | 6.5 | 147 | 18.6 | 0.126 | |||||||
£ 14.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 0.4 d2 3 d3 2.5 Leg C l1 16 w1 10.2 l2 4 w2 4.5 No. of coils 6.5 Torque angle 147 Torque
max.
Nmm 18.6 Spring rate
Nmm/° 0.126 | |||||||||||||||||||
P1312.075-05044A | 0.75 | 6.0 | 5.0 | A | 25 | 12.0 | 8 | 7.5 | 2 | 44 | 110 | 2.488 | |||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 0.75 d2 6.0 d3 5.0 Leg A l1 25 w1 12.0 l2 8 w2 7.5 No. of coils 2 Torque angle 44 Torque
max.
Nmm 110 Spring rate
Nmm/° 2.488 | |||||||||||||||||||
P1312.100-06081B | 1.0 | 7.0 | 6.0 | B | 35 | 18.5 | 10 | 8.5 | 4.25 | 81 | 254 | 3.12 | |||||||
£ 12.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1.0 d2 7.0 d3 6.0 Leg B l1 35 w1 18.5 l2 10 w2 8.5 No. of coils 4.25 Torque angle 81 Torque
max.
Nmm 254 Spring rate
Nmm/° 3.12 | |||||||||||||||||||
P1312.125-08057A | 1.25 | 9.0 | 8.0 | A | 40 | 21.0 | 12 | 11 | 3 | 57 | 476 | 8.42 | |||||||
£ 10.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1.25 d2 9.0 d3 8.0 Leg A l1 40 w1 21.0 l2 12 w2 11 No. of coils 3 Torque angle 57 Torque
max.
Nmm 476 Spring rate
Nmm/° 8.42 | |||||||||||||||||||
P1312.200-12073B | 2.0 | 14.0 | 12.0 | B | 60 | 36.0 | 18 | 16 | 4.25 | 73 | 1830 | 24.98 | |||||||
£ 33.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 2.0 d2 14.0 d3 12.0 Leg B l1 60 w1 36.0 l2 18 w2 16 No. of coils 4.25 Torque angle 73 Torque
max.
Nmm 1830 Spring rate
Nmm/° 24.98 | |||||||||||||||||||
P1312.250-15070B | 2.5 | 17.0 | 15.0 | B | 70 | 41.0 | 24 | 21 | 4.25 | 70 | 3510 | 50 | |||||||
£ 41.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 2.5 d2 17.0 d3 15.0 Leg B l1 70 w1 41.0 l2 24 w2 21 No. of coils 4.25 Torque angle 70 Torque
max.
Nmm 3510 Spring rate
Nmm/° 50 | |||||||||||||||||||
P1312.300-20048D | 3.0 | 23.0 | 20.0 | D | 80 | 50.0 | 30 | 26 | 2.75 | 48 | 5828 | 120.2 | |||||||
£ 28.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3.0 d2 23.0 d3 20.0 Leg D l1 80 w1 50.0 l2 30 w2 26 No. of coils 2.75 Torque angle 48 Torque
max.
Nmm 5828 Spring rate
Nmm/° 120.2 | |||||||||||||||||||
P1312.500-30043A | 5.0 | 34.0 | 30.0 | A | 100 | 76.0 | 50 | 36 | 3 | 43 | 25072 | 584 | |||||||
£ 55.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5.0 d2 34.0 d3 30.0 Leg A l1 100 w1 76.0 l2 50 w2 36 No. of coils 3 Torque angle 43 Torque
max.
Nmm 25072 Spring rate
Nmm/° 584 | |||||||||||||||||||
P1312.500-30093C | 5.0 | 34.0 | 30.0 | C | 100 | 106.0 | 50 | 36 | 6.5 | 93 | 25072 | 270 | |||||||
£ 63.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5.0 d2 34.0 d3 30.0 Leg C l1 100 w1 106.0 l2 50 w2 36 No. of coils 6.5 Torque angle 93 Torque
max.
Nmm 25072 Spring rate
Nmm/° 270 |
Stainless steel (DIN 1.4310).