Automotion Components stocks an extensive range of medium and heavy duty telescopic slides. Triple extension telescopic slides can extend over more than 3 metres and have a load capacities of up to nearly 500 kg, but the partially extending telescopic slides can withstand even higher loads of up to 4500 kg. Our telescopic slides are not "pressed metal versions" - they are made from cold drawn steel and are suitable for industrial use. We also supply lightweight aluminium telescopic slides and corrosion resistant stainless steel telescopic slides.