Our curved rail system is a unique linear guide that can be bent into a curved shape for any application that requires equipment to move round corners, bends, or in a circular fashion. With a minimum radius of 120mm, we can bend our rails into full circles, fractions of a circle, straight sections with bends in, or almost any shape to your drawings.
As specialists in linear motion systems we offer you a choice of materials and sizes. So whether you need lightweight aluminium rails for use in aviation applications or stainless steel components for when exposure to water or corrosive chemicals is a factor, our knowledgable technical engineers are always on hand to provide assistance.
Make sure you download a free Linear Motion Handbook here and utilise our free CAD to help you save time planning your projects.
Constant radius, variable radius are available in standard radii, non-standard radii to your drawings are also possible. Straight and curved sections in a single length can be supplied.
Any radius
Anti-corrosion
Alloy coating or nickel plating of the rails and sliders can be applied to provide a corrosion resistant solution.
Two profiles
Examples

Circle

Semi-circle

Arcs

Ovals

Complex rails with varied radii and angles

The sliders have eccentric rollers that are adjustable with the thin spanner that is supplied with them. This allows the preload of the system to be set as required – tight or free running.




| Slider type | C0ax N | C0rad N |
| L1978.CX16-070 | 390 | 560 |
| L1978.CX23-100 | 1110 | 1600 |