Automotion Components, part of the Wixroyd group, is a trusted supplier of precision-engineered solutions designed to support some of the world's most demanding industrial applications.
With strong in-house manufacturing capabilities, extensive stock availability, and a continually expanding CAD Library, we make sourcing simpler and help accelerate your design process.

Our range of precision fasteners; sealing, captive, shoulder and vented screws benefit from being manufactured in-house at our Chichester site. Our CNC lathes are working day and night to produce our wide selection of shoulder screws, captive screws, vented screws and more in many different sizes and materials.
To ensure we are running as efficiently as possible, we have written custom software that works with our warehouse and ordering systems to reduce the average lead time significantly.
Our system means that we can offer bespoke variations on our existing products with no hassle, and at lower minimum quantities.

Our range of precision fasteners; sealing, captive, shoulder and vented screws benefit from being manufactured in-house at our Chichester site. Our CNC lathes are working day and night to produce our wide selection of shoulder screws, captive screws, vented screws and more in many different sizes and materials.
To ensure we are running as efficiently as possible, we have written custom software that works with our warehouse and ordering systems to reduce the average lead time significantly.
Our system means that we can offer bespoke variations on our existing products with no hassle, and at lower minimum quantities.
Our extensive linear motion range offers a wide selection of high-quality components designed for precision and performance. We supply linear guideways and rails, linear bearings and shafts, telescopic rails, lead screws and ball screws, as well as linear tables, positioning stages, and crossed roller sets—ideal for a variety of industrial and engineering applications.
Automotion Components is a leading UK manufacturer of specialist fasteners and mechanical components, delivering reliable solutions for diverse industries. Our range includes shoulder, captive and sealing screws, lifting pins and bolts, tolerance rings, standard fasteners, pins and spacers, anti-vibration and levelling feet, materials handling products, and thread inserts with specialist screws.
With over 50 years of experience, Automotion Components supplies a comprehensive range of high-quality linkage and rotary components from stock. Our offering includes universal joints, rod ends, couplings, pivot bearings, air motors and cylinders, clevis joints, turnbuckles, ball and socket joints, as well as gears, gearboxes, and belts—supporting a wide range of motion control applications.
High-performance linear guideways, rails, and stages deliver precise motion with high load capacity and rigidity. Download CAD models or catalogues, or contact us for tailored solutions and bespoke cutting services.
Lead and ball screws convert rotation to linear motion. Lead screws suit dirty, cost-sensitive applications, while ball screws offer higher efficiency and lower friction. Selection depends on environment, accuracy, and performance needs.
Linear shafts and bearings provide compact, low-friction motion. Easy to install and energy-efficient, they have lower load capacity than rails. Proper shaft sizing reduces deflection. Full range of shafts, bearings, and supports available.
Linear tables, stages, and roller systems support light to heavy-duty precision motion. Manual and motorised options deliver smooth, accurate performance with micron-level repeatability across automation, research, fibre optics, and semiconductor industries.
Telescopic slides for industrial use offer high load capacity. Triple extension slides reach over 3 m and 500 kg, while partial slides support up to 4500 kg. Built from durable steel, with aluminium and stainless options.
High-performance linear guideways, rails, and stages deliver precise motion with high load capacity and rigidity. Download CAD models or catalogues, or contact us for tailored solutions and bespoke cutting services.
Lead and ball screws convert rotation to linear motion. Lead screws suit dirty, cost-sensitive applications, while ball screws offer higher efficiency and lower friction. Selection depends on environment, accuracy, and performance needs.
Linear shafts and bearings provide compact, low-friction motion. Easy to install and energy-efficient, they have lower load capacity than rails. Proper shaft sizing reduces deflection. Full range of shafts, bearings, and supports available.
Linear tables, stages, and roller systems support light to heavy-duty precision motion. Manual and motorised options deliver smooth, accurate performance with micron-level repeatability across automation, research, fibre optics, and semiconductor industries.
Telescopic slides for industrial use offer high load capacity. Triple extension slides reach over 3 m and 500 kg, while partial slides support up to 4500 kg. Built from durable steel, with aluminium and stainless options.
Specialist screws include shoulder, captive, and sealing types in multiple materials and finishes. Browse online or request a catalogue. Also explore standard fasteners like machine screws, button screws, and vented screws.
Pins and spacers meet DIN/ISO standards and come in various materials, including steel and stainless steel. Bespoke sizes are available, with next-day UK delivery on stocked items for fast turnaround.
CE-certified lifting bolts include single, rotating, and triple swivel eye bolts for varied lifting angles. Supplied with full certification, they ensure safe lifting when used according to instructions.
Anti-vibration mounts, levelling feet, and handling components improve stability on uneven surfaces. They reduce noise, vibration, and wear, enhancing system performance, safety, and longevity in industrial environments.
Mechanical components include tolerance rings, blanking plugs, and springs. These provide secure fastening, pressure support, and controlled energy storage. Browse the catalogue for a complete range of essential engineering solutions.
Automotion Components supplies high-quality mechanical components to industrial customers. Their range includes specialist and standard fasteners, delivering reliable solutions for diverse engineering applications.
Standard fasteners include screws, washers, nuts, and bolts for general use. For specialised requirements, explore ranges such as shoulder screws, captive screws, sealing screws, and thread inserts.
Fasteners like self-tappers, insert nuts, clamp cleats, and rivet bushes join components securely. Designed for permanent or removable assembly, each type serves a specific engineering function.
Specialist screws include shoulder, captive, and sealing types in multiple materials and finishes. Browse online or request a catalogue. Also explore standard fasteners like machine screws, button screws, and vented screws.
Pins and spacers meet DIN/ISO standards and come in various materials, including steel and stainless steel. Bespoke sizes are available, with next-day UK delivery on stocked items for fast turnaround.
CE-certified lifting bolts include single, rotating, and triple swivel eye bolts for varied lifting angles. Supplied with full certification, they ensure safe lifting when used according to instructions.
Anti-vibration mounts, levelling feet, and handling components improve stability on uneven surfaces. They reduce noise, vibration, and wear, enhancing system performance, safety, and longevity in industrial environments.
Mechanical components include tolerance rings, blanking plugs, and springs. These provide secure fastening, pressure support, and controlled energy storage. Browse the catalogue for a complete range of essential engineering solutions.
Automotion Components supplies high-quality mechanical components to industrial customers. Their range includes specialist and standard fasteners, delivering reliable solutions for diverse engineering applications.
Standard fasteners include screws, washers, nuts, and bolts for general use. For specialised requirements, explore ranges such as shoulder screws, captive screws, sealing screws, and thread inserts.
Fasteners like self-tappers, insert nuts, clamp cleats, and rivet bushes join components securely. Designed for permanent or removable assembly, each type serves a specific engineering function.
Universal joints and rod ends transmit motion between misaligned shafts. Used in industrial, aerospace, and automotive sectors, they provide flexible, reliable movement in demanding mechanical systems.
Linkage and rotary components include clevis joints, ball and socket joints, and turnbuckles. Manufactured to DIN standards in steel or stainless steel, they ensure reliable mechanical linkage performance.
Flexible and rigid couplings support precision rotary motion. Suitable for motors, robotics, encoders, and scientific equipment, they ensure accurate torque transmission and shaft alignment.
Automotion Components supplies gears, gearboxes, and belt/pulley systems for rotary motion. With live stock availability, bulk pricing, and expert support, they serve a wide range of engineering applications.
Air motors and cylinders generate efficient rotary power using compressed air. Low friction ensures reliability. Supporting components include ratchets, cam followers, pivot mounts, and piston sets for complete pneumatic systems.
Universal joints and rod ends transmit motion between misaligned shafts. Used in industrial, aerospace, and automotive sectors, they provide flexible, reliable movement in demanding mechanical systems.
Linkage and rotary components include clevis joints, ball and socket joints, and turnbuckles. Manufactured to DIN standards in steel or stainless steel, they ensure reliable mechanical linkage performance.
Flexible and rigid couplings support precision rotary motion. Suitable for motors, robotics, encoders, and scientific equipment, they ensure accurate torque transmission and shaft alignment.
Automotion Components supplies gears, gearboxes, and belt/pulley systems for rotary motion. With live stock availability, bulk pricing, and expert support, they serve a wide range of engineering applications.
Air motors and cylinders generate efficient rotary power using compressed air. Low friction ensures reliability. Supporting components include ratchets, cam followers, pivot mounts, and piston sets for complete pneumatic systems.