Our new eccentric clamp screws are ideal for use securing our linear rail systems. Made from steel with either a ferrosoferric oxide coating or electroless nickel plating. The eccentricity of the clamping screw is formed as a result of the central axis of the head being offset from the...
We now provide an additional type of self-locking mechanism for our self-locking screws. Our new versions now utilise an outer self sealing layer rather than a machined insert. These provide a more cost effective fastening solution better suited for applications where the screws will never be...
Our new hygienic thumb screws are now available, made from stainless steel (AISI 316) with a matt or polished finish. These thumb screws are ideal for applications where you need simple fasteners that can be manually adjusted but also require protection from contaminates. A sealing ring of...