Curviline Sliders
size 16
Price & Availability | CAD | Order No. | w1 | h1 | r1 | α ° |
d1 for | d2 for | d3 for |
---|---|---|---|---|---|---|---|---|---|
L1979.CRX23-0150-xx | 23 | 13.5 | 150 | tba | M6 | M6 | M8 | ||
L1979.CRX23-0200-xx | 23 | 13.5 | 200 | tba | M6 | M6 | M8 | ||
L1979.CRX23-0250-xx | 23 | 13.5 | 250 | tba | M6 | M6 | M8 | ||
L1979.CRX23-0300-xx | 23 | 13.5 | 300 | tba | M6 | M6 | M8 | ||
L1979.CRX23-0400-xx | 23 | 13.5 | 400 | tba | M6 | M6 | M8 | ||
L1979.CRX23-0500-xx | 23 | 13.5 | 500 | tba | M6 | M6 | M8 | ||
L1979.CRX23-0600-xx | 23 | 13.5 | 600 | tba | M6 | M6 | M8 | ||
L1979.CRX23-0700-xx | 23 | 13.5 | 700 | tba | M6 | M6 | M8 | ||
L1979.CRX23-0800-xx | 23 | 13.5 | 800 | tba | M6 | M6 | M8 | ||
L1979.CRX23-0900-xx | 23 | 13.5 | 900 | tba | M6 | M6 | M8 | ||
L1979.CRX23-1000-xx | 23 | 13.5 | 1000 | tba | M6 | M6 | M8 |
Stainless steel rail AISI 316L.
Standard radii are shown below, but any radius (from r1> 120mm) can be produced.
Advise angle required and fixing option type.
Temperature range -30°C to +80C.
Rail weight 1.2Kg/m.