Price & Availability | CAD | Order No. | w1 | h1 | r1 | α ° |
d1 for | d2 for | d3 for |
---|---|---|---|---|---|---|---|---|---|
L1978.CRX16-0150-xx | 16.5 | 10 | 150 | tba | M5 | M5 | M6 | ||
L1978.CRX16-0200-xx | 16.5 | 10 | 200 | tba | M5 | M5 | M6 | ||
L1978.CRX16-0250-xx | 16.5 | 10 | 250 | tba | M5 | M5 | M6 | ||
L1978.CRX16-0300-xx | 16.5 | 10 | 300 | tba | M5 | M5 | M6 | ||
L1978.CRX16-0400-xx | 16.5 | 10 | 400 | tba | M5 | M5 | M6 | ||
L1978.CRX16-0500-xx | 16.5 | 10 | 500 | tba | M5 | M5 | M6 | ||
L1978.CRX16-0600-xx | 16.5 | 10 | 600 | tba | M5 | M5 | M6 | ||
L1978.CRX16-0700-xx | 16.5 | 10 | 700 | tba | M5 | M5 | M6 | ||
L1978.CRX16-0800-xx | 16.5 | 10 | 800 | tba | M5 | M5 | M6 | ||
L1978.CRX16-0900-xx | 16.5 | 10 | 900 | tba | M5 | M5 | M6 | ||
L1978.CRX16-1000-xx | 16.5 | 10 | 1000 | tba | M5 | M5 | M6 |
Steel rail (C43), electrolytic zinc plated.
All stainless steel on request.
Standard radii are shown below but any radius (from r1 >120 mm) can be produced.
Advise angle required and fixing option type.
Temperature range -30°C to +80°C.
Rail weight 1,2 Kg/m.
Combine with curviline sliders L1978.CX16-070.
Recommended hole pitch on rail is 80mm.
Rail tolerance ± 0,5mm, angle tolerance ± 1°.
Recommended rail hole is counterbored (easy to install).
Not to be used in high-cycle applications.