Curviline Sliders
size 16
Price & Availability | CAD | Order No. | w1 | h1 | r1 | α ° |
d1 for | d2 for | d3 for |
---|---|---|---|---|---|---|---|---|---|
L1979.CRX16-0150-xx | 16.5 | 10 | 150 | tba | M5 | M5 | M6 | ||
L1979.CRX16-0200-xx | 16.5 | 10 | 200 | tba | M5 | M5 | M6 | ||
L1979.CRX16-0250-xx | 16.5 | 10 | 250 | tba | M5 | M5 | M6 | ||
L1979.CRX16-0300-xx | 16.5 | 10 | 300 | tba | M5 | M5 | M6 | ||
L1979.CRX16-0400-xx | 16.5 | 10 | 400 | tba | M5 | M5 | M6 | ||
L1979.CRX16-0500-xx | 16.5 | 10 | 500 | tba | M5 | M5 | M6 | ||
L1979.CRX16-0600-xx | 16.5 | 10 | 600 | tba | M5 | M5 | M6 | ||
L1979.CRX16-0700-xx | 16.5 | 10 | 700 | tba | M5 | M5 | M6 | ||
L1979.CRX16-0800-xx | 16.5 | 10 | 800 | tba | M5 | M5 | M6 | ||
L1979.CRX16-0900-xx | 16.5 | 10 | 900 | tba | M5 | M5 | M6 | ||
L1979.CRX16-1000-xx | 16.5 | 10 | 1000 | tba | M5 | M5 | M6 |
Stainless steel rail AISI 316L.
Standard radii are shown below but any radius (from r1>120mm) can be produced.
Advise angle required and fixing option type.
Temperature range -30°C to +80°C.
Rail weight 1.2 Kg/m.
Combine with curviline sliders
(L1979.CR16-070).
Recommended hole pitch on rail is 80mm.
Rail tolerance ±0.5mm, angle tolerance ±1°.
Recommended rail hole is counterbored (easy to install).