Curviline Sliders
size 16
Price & Availability | CAD | Order No. | w1 | h1 | d1 | h2 | h3 | l1 | l2 | l3 | w2 | w3 | w4 | Load C0 rad max. N |
Load C0 ax max. N |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1979.CR23-100 | 80 | 36.4 | M8 | 10 | 7.5 | 100 | 80 | 10 | 55 | 89.5 | 12.5 | 1615 | 1130 | 1.10 | ||||||||||||||||||||||||||||||||||||||
£ 1,198.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Slider body: AISI 316L. Roller AISI 440.
Where moment loads are present use two or more sliders.
Temperature range -30°C to +100°C.
All stainless steel available.
Other coatings and finishes are also available.