Knurled Screws
Stainless Steel
Stainless steel (A4, AISI 316).
To DIN 464, all knurled screws are one-piece manufactured, contrary to the official standard sheet,
they all have a thread up to the head, as shown, but no recess at the thread end.
A4 ( AISI 316) stainless steel is typically used in food,
pharmaceutical and similar applications requiring a degree of corrosion protection.