Cap Screws
Steel
Stainless steel (AISI 316, 1.440, class 70).
To DIN 912, ISO 4762. For the majority of screw lengths the threads goes all the way to the head of the screw (i.e. l1= l2) less 2.5 thread pitches.
For longer length screws the threaded portion l2 is shown.
See technical page for tightening torques.