Full Nuts Coarse
Stainless Steel
Price & Availability | CAD | Order No. | d1 | h1 min. |
A/F | Material |
---|---|---|---|---|---|---|
P0301.030-NL | M 3 | 2.15 | 5.5 | Nylon | ||
P0301.040-NL | M 4 | 2.9 | 7 | Nylon | ||
P0301.050-NL | M 5 | 3.7 | 8 | Nylon | ||
P0301.060-NL | M 6 | 4.7 | 10 | Nylon | ||
P0301.080-NL | M 8 | 6.14 | 13 | Nylon | ||
P0301.100-NL | M10 | 7.64 | 17 | Nylon | ||
P0301.120-NL | M12 | 9.64 | 19 | Nylon |
Nylon.
To DIN 934. Standard metric coarse pitch threads.
For fine thread full nuts see P0302.