Full Nuts Coarse
Stainless Steel
Price & Availability | CAD | Order No. | d1 | h1 min. |
A/F | Material |
---|---|---|---|---|---|---|
P0301.020-SC | M 2 | 1.35 | 4 | Steel SC | ||
P0301.025-SC | M2,5 | 1.75 | 5 | Steel SC | ||
P0301.030-SC | M 3 | 2.15 | 5.5 | Steel SC | ||
P0301.035-SC | M3,5 | 2.55 | 6 | Steel SC | ||
P0301.040-SC | M 4 | 2.9 | 7 | Steel SC | ||
P0301.050-SC | M 5 | 3.7 | 8 | Steel SC | ||
P0301.060-SC | M 6 | 4.7 | 10 | Steel SC | ||
P0301.070-SC | M 7 | 5.5 | 11 | Steel SC | ||
P0301.080-SC | M 8 | 6.14 | 13 | Steel SC | ||
£ 0.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
P0301.100-SC | M10 | 7.64 | 17 | Steel SC | ||
P0301.120-SC | M12 | 9.64 | 19 | Steel SC | ||
P0301.140-SC | M14 | 10.3 | 22 | Steel SC | ||
P0301.160-SC | M16 | 12.3 | 24 | Steel SC | ||
£ 8.00 per 100 units (click for quantity discounts) Ready to despatch 513 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
P0301.180-SC | M18 | 14.3 | 27 | Steel SC | ||
£ 49.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
P0301.200-SC | M20 | 14.9 | 30 | Steel SC | ||
£ 74.00 per 100 units (click for quantity discounts) Ready to despatch 40 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
P0301.220-SC | M22 | 16.9 | 32 | Steel SC | ||
P0301.240-SC | M24 | 17.7 | 36 | Steel SC | ||
P0301.270-SC | M27 | 20.7 | 41 | Steel SC | ||
P0301.300-SC | M30 | 22.7 | 46 | Steel SC | ||
P0301.330-SC | M33 | 24.7 | 50 | Steel SC | ||
P0301.360-SC | M36 | 27.4 | 55 | Steel SC | ||
£ 290.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
P0301.420-SC | M42 | 32.4 | 65 | Steel SC | ||
P0301.480-SC | M48 | 36.4 | 75 | Steel SC | ||
P0301.520-SC | M52 | 42 | 80 | Steel SC | ||
P0301.560-SC | M56 | 45 | 85 | Steel SC | ||
P0301.600-SC | M60 | 48 | 90 | Steel SC | ||
P0301.640-SC | M64 | 51 | 95 | Steel SC | ||
P0301.680-SC | M68 | 54 | 100 | Steel SC | ||
P0301.720-SC | M72x6,0 | 58 | 105 | Steel SC | ||
P0301.800-SC | M80x6,0 | 64 | 115 | Steel SC |
Steel (class 8), self-colour.
To DIN 934. Standard metric coarse pitch threads.
For fine thread full nuts see P0302.