Units | Price/unit after discount | Applied Discount |
1 | £ 17.76 | 0% |
100 | £ 15.98 | 10% |
250 | £ 14.21 | 20% |
750 | £ 12.43 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 17.76 | 0% |
100 | £ 15.98 | 10% |
250 | £ 14.21 | 20% |
750 | £ 12.43 | 30% |
Titanium (ASTM B348 grade 2, pure titanium). Tensile strength 345-450 N/mm², yield strength 270 N/mm², hardness 160HB/30Rc.
Titanium has a lower density than stainless steel and excellent corrosion resistance properties.
Titanium has a high strength:weight ratio - per unit weight, titanium is 45% stronger than stainless steel. Ideal for use in lightweight applications in the automobile, aerospace, medical and robotic industries.
T5 also available on request.
Replace -T2 with -T5 at the end of part number.
Special lengths and diameters produced to drawings.