Shoulder Screws
Steel
Units | Price/unit after discount | Applied Discount |
1 | £ 28.59 | 0% |
100 | £ 25.73 | 10% |
250 | £ 22.87 | 20% |
750 | £ 20.01 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 28.59 | 0% |
100 | £ 25.73 | 10% |
250 | £ 22.87 | 20% |
750 | £ 20.01 | 30% |
Blackened alloy steel, high grade strength 012,9.
Hardness 38 HRC, tensile strength 1200 N/mm².
To ISO 7379. Temperature range -50°C to +300°C.
Torque to:
M5 = 7,5 Nm. M6 = 13 Nm. M8 = 33 Nm. M10 = 60 Nm. M12 = 120 Nm. M16 = 270 Nm.