Shoulder Bolts - Hex. Head
Stainless steel
Stainless steel (A2, AISI 303).
Tensile strength 550 N/mm².
To DIN 610. Shorter thread than P0138 (DIN 609). Mildly magnetic.
Do not tighten to standard strength class 8,8 torque; as the tightening torque is limited,
by the presence of the reduced diameter undercut under the head and at the shoulder/thread area.
Drill hole to H7 tolerance.