Units | Price/unit after discount | Applied Discount |
1 | £ 5.02 | 0% |
50 | £ 4.27 | 15% |
100 | £ 4.02 | 20% |
200 | £ 3.77 | 25% |
500 | £ 3.51 | 30% |
1000 | £ 3.26 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 5.02 | 0% |
50 | £ 4.27 | 15% |
100 | £ 4.02 | 20% |
200 | £ 3.77 | 25% |
500 | £ 3.51 | 30% |
1000 | £ 3.26 | 35% |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages (-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths, and stainless steel A4 (AISI 316) on request.
Seals substances in and contaminants out.
Screws generally as DIN 7985 H, ISO 7045.
Re-useable.
Max temperature range: -100°C to +260°C.
Pressure range - up to 410 bar (6000 psi).
Also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch.
Threads are metric coarse pitch.