Price & Availability | CAD | Order No. | d1 | l1 | h1 | d2 max. |
d3 +0.05 |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P0171.I02-025-SI | #2-56 | 1/4" | 1.40 | 4.32 | 2.464 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P0171.I02-037-SI | #2-56 | 3/8" | 1.40 | 4.32 | 2.464 | ||||||||||||||||||||||||||||||||||||||||||||
P0171.I02-050-SI | #2-56 | 1/2" | 1.40 | 4.32 | 2.464 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P0171.I02-063-SI | #2-56 | 5/8" | 1.40 | 4.32 | 2.464 | ||||||||||||||||||||||||||||||||||||||||||||
P0171.I04-025-SI | #4-40 | 1/4" | 1.75 | 5.84 | 3.226 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P0171.I04-050-SI | #4-40 | 1/2" | 1.75 | 5.84 | 3.226 | ||||||||||||||||||||||||||||||||||||||||||||
P0171.I04-075-SI | #4-40 | 3/4" | 1.75 | 5.84 | 3.226 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P0171.I04-100-SI | #4-40 | 1" | 1.75 | 5.84 | 3.226 | ||||||||||||||||||||||||||||||||||||||||||||
P0171.I06-025-SI | #6-32 | 1/4" | 2.11 | 6.86 | 3.810 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P0171.I06-050-SI | #6-32 | 1/2" | 2.11 | 6.86 | 3.810 | ||||||||||||||||||||||||||||||||||||||||||||
P0171.I06-075-SI | #6-32 | 3/4" | 2.11 | 6.86 | 3.810 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P0171.I06-100-SI | #6-32 | 1" | 2.11 | 6.86 | 3.810 | ||||||||||||||||||||||||||||||||||||||||||||
P0171.I08-025-SI | #8-32 | 1/4" | 2.46 | 8.38 | 4.445 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.01 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P0171.I08-050-SI | #8-32 | 1/2" | 2.46 | 8.38 | 4.445 | ||||||||||||||||||||||||||||||||||||||||||||
P0171.I08-075-SI | #8-32 | 3/4" | 2.46 | 8.38 | 4.445 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P0171.I08-100-SI | #8-32 | 1" | 2.46 | 8.38 | 4.445 | ||||||||||||||||||||||||||||||||||||||||||||
P0171.I10-037-SI | #10-24 | 3/8" | 2.87 | 9.40 | 5.131 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P0171.I10-050-SI | #10-24 | 1/2" | 2.87 | 9.40 | 5.131 | ||||||||||||||||||||||||||||||||||||||||||||
P0171.I10-075-SI | #10-24 | 3/4" | 2.87 | 9.40 | 5.131 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P0171.I10-100-SI | #10-24 | 1" | 2.87 | 9.40 | 5.131 | ||||||||||||||||||||||||||||||||||||||||||||
P0171.I11-037-SI | #10-32 | 3/8" | 2.87 | 9.40 | 5.131 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P0171.I11-050-SI | #10-32 | 1/2" | 2.87 | 9.40 | 5.131 | ||||||||||||||||||||||||||||||||||||||||||||
P0171.I11-075-SI | #10-32 | 3/4" | 2.87 | 9.40 | 5.131 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P0171.I11-100-SI | #10-32 | 1" | 2.87 | 9.40 | 5.131 | ||||||||||||||||||||||||||||||||||||||||||||
P0171.I12-125-SI | 1/4-20 | 1/4" | 3.76 | 12.45 | 6.682 | ||||||||||||||||||||||||||||||||||||||||||||
P0171.I12-037-SI | 1/4-20 | 3/8" | 3.76 | 12.45 | 6.682 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.89 per unit (click for quantity discounts)
Ready to despatch 232 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P0171.I12-050-SI | 1/4-20 | 1/2" | 3.76 | 12.45 | 6.682 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.70 per unit (click for quantity discounts)
Ready to despatch 95 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P0171.I12-075-SI | 1/4-20 | 3/4" | 3.76 | 12.45 | 6.682 | ||||||||||||||||||||||||||||||||||||||||||||
P0171.I12-100-SI | 1/4-20 | 1" | 3.76 | 12.45 | 6.682 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P0171.I12-025-SI | 1/4-20 | 1/4" | 3.76 | 12.45 | 6.682 |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2 or AISI 316 1.440 tensile strength 480 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages (-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths, and stainless steel A4 (AISI 316) on request.
Seals substances in and contaminants out, clearance holes recommended for maximum sealing.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Re-usable, also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are inch UNC.