Units | Price/unit after discount | Applied Discount |
1 | £ 3.81 | 0% |
50 | £ 3.05 | 20% |
100 | £ 2.86 | 25% |
200 | £ 2.67 | 30% |
500 | £ 2.48 | 35% |
1000 | £ 2.29 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.81 | 0% |
50 | £ 3.05 | 20% |
100 | £ 2.86 | 25% |
200 | £ 2.67 | 30% |
500 | £ 2.48 | 35% |
1000 | £ 2.29 | 40% |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages
(-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths, and stainless steel A4 (AISI 316) on request.
Screws generally as DIN 85 A, ISO 1580, seals substances in and contaminants out.
Re-useable. Clearance holes recommended for maximum sealing.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.