Flange Knurled Nuts
Stainless Steel
Price & Availability | CAD | Order No. | d1 | Grip range | d2 +0|-0.2 |
d3 | h1 | l1 |
---|---|---|---|---|---|---|---|---|
P0820.030-025-ZP | M 3 | 0,5-2,5 | 4.9 | 7.0 | 0.9 | 10.9 | ||
P0820.030-040-ZP | M 3 | 2,5-4,0 | 4.9 | 7.0 | 0.9 | 11.5 | ||
P0820.040-025-ZP | M 4 | 0,5-2,5 | 5.9 | 9.0 | 0.9 | 11.6 | ||
P0820.040-055-ZP | M 4 | 3,0-5,5 | 5.9 | 9.0 | 1.0 | 14.0 | ||
P0820.050-025-ZP | M 5 | 0,5-2,5 | 6.9 | 10.0 | 1.0 | 13.0 | ||
P0820.060-030-ZP | M 6 | 0,5-3,0 | 8.9 | 12.3 | 1.3 | 15.5 | ||
P0820.060-055-ZP | M 6 | 3,0-5,5 | 8.9 | 12.3 | 1.3 | 19.5 | ||
P0820.060-080-ZP | M 6 | 5,5-8,0 | 8.9 | 12.3 | 1.5 | 21.0 | ||
P0820.080-030-ZP | M 8 | 0,7-3,0 | 10.9 | 16.0 | 1.5 | 17.5 | ||
P0820.080-055-ZP | M 8 | 3,0-5,5 | 10.9 | 16.0 | 1.5 | 20.0 | ||
P0820.080-060-ZP | M 8 | 3,5-6,0 | 10.9 | 15.0 | 1.5 | 21.0 | ||
P0820.080-080-ZP | M 8 | 5,5-8,0 | 10.9 | 15.0 | 1.6 | 24.0 | ||
P0820.080-105-ZP | M 8 | 8,0-10,5 | 10.9 | 15.0 | 1.6 | 25.0 | ||
P0820.100-030-ZP | M10 | 1,0-3,0 | 11.9 | 16.0 | 2.0 | 19.0 | ||
P0820.100-060-ZP | M10 | 3,0-6,0 | 11.9 | 16.0 | 2.0 | 24.0 | ||
P0820.100-090-ZP | M10 | 6,0-9,0 | 11.9 | 16.0 | 2.0 | 27.0 | ||
P0820.100-120-ZP | M10 | 9,0-12,0 | 11.9 | 16.0 | 2.0 | 30.0 | ||
P0820.100-035-ZP | M10 | 1,0-3,5 | 12.9 | 19.0 | 2.0 | 21.0 | ||
P0820.100-060A-ZP | M10 | 3,5-6,0 | 12.9 | 19.0 | 2.0 | 23.5 | ||
P0820.120-040-ZP | M12 | 1,0-4,0 | 15.9 | 22.0 | 2.1 | 25.0 | ||
P0820.120-070-ZP | M12 | 4,0-7,0 | 15.9 | 22.0 | 2.1 | 28.0 | ||
P0820.120-100-ZP | M12 | 7,0-10,0 | 15.9 | 22.0 | 2.1 | 31.0 | ||
P0820.050-055-ZP | M 5 | 3,0-5,5 | 6.9 | 10.0 | 1.0 | 16.0 | ||
P0820.050-080-ZP | M 5 | 5,5-8,0 | 6.9 | 10.0 | 1.0 | 19.0 |
Steel, zinc-plated.
Knurled body type, plain available on request.
Flange head insert nuts are recommended for use in load bearing applications. The larger sized head acts as a reinforcement to the hole and provides resistance to push-out.
The knurled body provides extra turning resistance and the head acts as a spacer.
Also known as blind rivet nuts or grip nuts.