Countersunk Nuts
Steel
Price & Availability | Order No. | d1 | Grip range | d2 +0|-0.2 |
d3 | h1 | l1 |
---|---|---|---|---|---|---|---|
P0824.030-020-ZP | M 3 | 0,5-2,0 | 4.9 | 6.0 | 0.5 | 9.0 | |
P0824.040-025-ZP | M 4 | 0,5-2,5 | 5.9 | 6.7 | 0.5 | 11.3 | |
P0824.040-040-ZP | M 4 | 2,0-4,0 | 5.9 | 7.0 | 0.5 | 13.0 | |
P0824.050-030-ZP | M 5 | 0,5-3,0 | 6.9 | 8.0 | 0.5 | 12.0 | |
P0824.050-040-ZP | M 5 | 2,0-4,0 | 6.9 | 8.0 | 0.5 | 13.0 | |
P0824.060-030-ZP | M 6 | 0,5-3,0 | 8.9 | 10.0 | 0.6 | 14.0 | |
P0824.060-045-ZP | M 6 | 2,5-4,5 | 8.9 | 10.0 | 0.6 | 16.0 | |
P0824.080-038-ZP | M 8 | 0,5-3,8 | 10.9 | 12.0 | 0.6 | 17.3 | |
P0824.080-050-ZP | M 8 | 3,0-5,0 | 10.9 | 12.0 | 0.6 | 18.5 | |
P0824.100-035-ZP | M10 | 0,7-3,5 | 11.9 | 13.0 | 0.7 | 20.0 | |
P0824.100-035A-ZP | M10 | 0,7-3,5 | 12.9 | 14.0 | 0.8 | 21.0 | |
P0824.100-060-ZP | M10 | 3,5-6,0 | 12.9 | 14.0 | 0.8 | 22.0 | |
P0824.120-035-ZP | M12 | 1,0-3,5 | 15.9 | 17.0 | 1.0 | 24.2 |
Steel, zinc-plated.
Knurled body type, plain available on request.
Provides near flush installation in thin materials.
The knurled body provides extra turning resistance.
Also known as blind rivet nuts or grip nuts.
Reduced height head.
M3-M8: 0<0.7
M10: 0.7<0.9