Countersunk Nuts
Steel
Price & Availability | Order No. | d1 | Grip range | d2 +0|-0.2 |
d3 | h1 | l1 |
---|---|---|---|---|---|---|---|
P0821.030-035-AL | M 3 | 1,5-3,5 | 4.9 | 7.5 | 1.5 | 11.5 | |
P0821.030-045-AL | M 3 | 3,5-4,5 | 4.9 | 7.5 | 1.5 | 12.5 | |
P0821.040-040-AL | M 4 | 1,5-4,0 | 5.9 | 8.5 | 1.5 | 12.5 | |
P0821.040-055-AL | M 4 | 4,0-5,5 | 5.9 | 8.5 | 1.5 | 15.0 | |
P0821.050-040-AL | M 5 | 1,5-4,0 | 6.9 | 9.5 | 1.5 | 13.5 | |
P0821.050-065-AL | M 5 | 4,0-6,5 | 6.9 | 9.5 | 1.5 | 16.0 | |
P0821.050-090-AL | M 5 | 6,5-9,0 | 6.9 | 9.5 | 1.5 | 18.5 | |
P0821.060-040-AL | M 6 | 1,5-4,0 | 8.9 | 11.5 | 1.5 | 15.5 | |
P0821.060-065-AL | M 6 | 4,0-6,5 | 8.9 | 11.5 | 1.5 | 18.0 | |
P0821.060-090-AL | M 6 | 6,5-9,0 | 8.9 | 11.5 | 1.5 | 20.5 | |
P0821.080-040-AL | M 8 | 1,5-4,0 | 10.9 | 13.5 | 1.5 | 18.5 | |
P0821.080-065-AL | M 8 | 4,0-6,5 | 10.9 | 13.5 | 1.5 | 21.0 | |
P0821.080-090-AL | M 8 | 6,5-9,0 | 10.9 | 13.5 | 1.5 | 23.5 | |
P0821.100-045-AL | M10 | 2,0-4,5 | 11.9 | 14.5 | 1.7 | 21.0 | |
P0821.100-075-AL | M10 | 4,5-7,5 | 11.9 | 14.5 | 1.7 | 24.0 | |
P0821.100-105-AL | M10 | 7,5-10,5 | 11.9 | 14.5 | 1.7 | 27.0 | |
P0821.120-045-AL | M12 | 2,0-4,5 | 15.9 | 19.0 | 1.9 | 24.5 | |
P0821.120-075-AL | M12 | 4,5-7,5 | 15.9 | 19.0 | 1.9 | 27.5 | |
P0821.120-105-AL | M12 | 7,5-10,5 | 15.9 | 19.0 | 1.9 | 31.0 |
Aluminium.
Knurled body type, plain available on request.
The countersunk head is a stronger type of head and will ensure a flush finish in a countersunk hole. The knurled body provides extra turning resistance.
Also known as blind rivet nuts or grip nuts.
Lip Height:
M3-M8: 0<1.5
M10:1.5<1.7
M12: 1.7<1.9