Steel Shackles
Price & Availability | Order No. | d1 | d2 | d3 | h1 | w1 | w2 | w3 | Load max. kg |
Weight kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P4097.06 | 6 | 12 | 5 | 22 | 9 | 20 | 16 | 330 | 0.02 | |||||||||||||||||||||||||||||||||||||||||||
P4097.08 | 8 | 17 | 6 | 28 | 12 | 25 | 19 | 500 | 0.05 | |||||||||||||||||||||||||||||||||||||||||||
P4097.10 | 10 | 21 | 8 | 31 | 13 | 29 | 21 | 750 | 0.08 | |||||||||||||||||||||||||||||||||||||||||||
P4097.12 | 12 | 26 | 10 | 36 | 16 | 36 | 26 | 1000 | 0.14 | |||||||||||||||||||||||||||||||||||||||||||
£ 16.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
P4097.14 | 14 | 28 | 11 | 42 | 18 | 40 | 29 | 1500 | 0.22 | |||||||||||||||||||||||||||||||||||||||||||
P4097.16 | 16 | 30 | 13 | 48 | 21 | 47 | 33 | 2000 | 0.33 | |||||||||||||||||||||||||||||||||||||||||||
P4097.20 | 20 | 42 | 16 | 60 | 27 | 59 | 43 | 3250 | 0.65 | |||||||||||||||||||||||||||||||||||||||||||
P4097.22 | 22 | 48 | 19 | 71 | 32 | 70 | 51 | 4750 | 0.97 | |||||||||||||||||||||||||||||||||||||||||||
P4097.27 | 27 | 57 | 22 | 84 | 36 | 80 | 58 | 6500 | 1.46 | |||||||||||||||||||||||||||||||||||||||||||
P4097.28 | 28 | 62 | 25 | 95 | 43 | 93 | 68 | 8500 | 2.39 | |||||||||||||||||||||||||||||||||||||||||||
P4097.33 | 33 | 69 | 29 | 103 | 46 | 104 | 74 | 9500 | 3.15 | |||||||||||||||||||||||||||||||||||||||||||
P4097.36 | 36 | 78 | 32 | 119 | 52 | 116 | 82 | 12000 | 4.32 | |||||||||||||||||||||||||||||||||||||||||||
P4097.39 | 39 | 86 | 35 | 133 | 57 | 127 | 92 | 13500 | 5.67 | |||||||||||||||||||||||||||||||||||||||||||
P4097.42 | 42 | 94 | 38 | 146 | 60 | 136 | 98 | 17000 | 7.79 | |||||||||||||||||||||||||||||||||||||||||||
P4097.52 | 52 | 112 | 44 | 178 | 73 | 161 | 127 | 25000 | 12.51 | |||||||||||||||||||||||||||||||||||||||||||
P4097.60 | 60 | 135 | 51 | 197 | 83 | 185 | 146 | 35000 | 18.50 | |||||||||||||||||||||||||||||||||||||||||||
P4097.72 | 72 | 158 | 63 | 267 | 106 | 232 | 184 | 55000 | 37.58 |
High-tensile steel.
Pin: hot-dip galvanized and lacquered; shackle: hot-dip galvanized.
CE marked.