SV Tolerance Rings
Stainless Steel
Stainless steel (type 304, DIN 1.4301).
The waves are on the inside, the ring sits on the housing bore with the waves being compressed by the shaft diameter. Used as a bearing mount where the bearings are required to float axially.