Plain Bearing Double Universal Joints
steel, solid
Price & Availability | CAD | Order No. | Bore dia. | d tol. h4 |
l1 | l2 | l3 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3695.013 | Unbored | 13 | 43 | 21 | 14 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 41.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
R3695.017 | Unbored | 17 | 53 | 26 | 18 | 50 | ||||||||||||||||||||||||||||||||||||||
£ 41.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
R3695.020 | Unbored | 20 | 63 | 31 | 21 | 70 | ||||||||||||||||||||||||||||||||||||||
£ 41.76 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
R3695.025 | Unbored | 25 | 57 | 28 | 16 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 44.86 per unit (click for quantity discounts)
Ready to despatch 40 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
R3695.026 | Unbored | 25 | 75 | 37 | 25 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 44.86 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
R3695.032 | Unbored | 32 | 87 | 43 | 26 | 290 | ||||||||||||||||||||||||||||||||||||||
£ 52.86 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
R3695.040 | Unbored | 40 | 109 | 54 | 34 | 600 | ||||||||||||||||||||||||||||||||||||||
£ 68.40 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
R3695.050 | Unbored | 50 | 133 | 66 | 42 | 1160 | ||||||||||||||||||||||||||||||||||||||
£ 101.28 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
|
Stainless steel (AISI 304), bearing type: Plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of joints with journal bearings 1000 rpm.
Single universal joints are used where shafts off-set towards each other.
Product variations available on request: square bores and hex bores.