Plain Bearing Double Universal Joints
steel, solid
Price & Availability | CAD | Order No. | Bore dia. | d1 tol. H7 |
d2 | l1 | l2 | l3 | w1 tol. JS9 |
w2 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3688.010-RB | Round Bore | 10 | 16 | 52 | 26 | 15 | - | - | 50 | ||||||||||||||||||||||||||||||||||||||
£ 21.99 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
R3688.012-RB | Round Bore | 12 | 22 | 62 | 31 | 18 | - | - | 120 | ||||||||||||||||||||||||||||||||||||||
£ 24.58 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
R3688.016-RB | Round Bore | 16 | 25 | 74 | 37 | 21 | - | - | 200 | ||||||||||||||||||||||||||||||||||||||
£ 25.31 per unit (click for quantity discounts)
Ready to despatch 21 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
R3688.020-RB | Round Bore | 20 | 32 | 86 | 43 | 24 | - | - | 350 | ||||||||||||||||||||||||||||||||||||||
£ 31.17 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
R3688.025-RB | Round Bore | 25 | 42 | 108 | 54 | 31 | - | - | 800 | ||||||||||||||||||||||||||||||||||||||
£ 42.99 per unit (click for quantity discounts)
Ready to despatch 33 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
R3688.030-RB | Round Bore | 30 | 50 | 132 | 66 | 38 | - | - | 1200 | ||||||||||||||||||||||||||||||||||||||
£ 57.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
R3688.040-RB | Round Bore | 40 | 70 | 166 | 83 | 47 | - | - | 2900 | ||||||||||||||||||||||||||||||||||||||
£ 167.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
R3688.010-KW | With Keyway | 10 | 16 | 52 | 26 | 15 | 3 | 11.4 | 50 | ||||||||||||||||||||||||||||||||||||||
£ 31.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
R3688.012-KW | With Keyway | 12 | 22 | 62 | 31 | 18 | 4 | 13.8 | 120 | ||||||||||||||||||||||||||||||||||||||
£ 33.94 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
R3688.016-KW | With Keyway | 16 | 25 | 74 | 37 | 21 | 5 | 18.3 | 200 | ||||||||||||||||||||||||||||||||||||||
£ 34.60 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
R3688.020-KW | With Keyway | 20 | 32 | 86 | 43 | 24 | 6 | 22.8 | 350 | ||||||||||||||||||||||||||||||||||||||
£ 42.37 per unit (click for quantity discounts)
Ready to despatch 35 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
R3688.025-KW | With Keyway | 25 | 42 | 108 | 54 | 31 | 8 | 28.3 | 800 | ||||||||||||||||||||||||||||||||||||||
£ 55.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
R3688.030-KW | With Keyway | 30 | 50 | 132 | 66 | 38 | 8 | 33.3 | 1200 | ||||||||||||||||||||||||||||||||||||||
£ 69.66 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
R3688.040-KW | With Keyway | 40 | 70 | 166 | 83 | 47 | 12 | 43.3 | 2900 | ||||||||||||||||||||||||||||||||||||||
£ 188.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel (9SMnPb28k, no. 10718).
Bearing type: plain bearing.
To DIN 808/7551.
Maximum bending angle 45° per joint, Max. drive speed of 1000 rpm.
Single universal joints are used where shafts are off-set towards each other.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.
For stainless steel see R3694
For needle roller bearings see part number R3690.