Price & Availability | CAD | Order No. | Bore dia. | d1 tol. H7 |
d2 | l1 | l2 | l3 | l4 | w1 tol. JS9 |
w2 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3684.010-RB | Round Bore | 10 | 16 | 74 | 26 | 22 | 15 | - | - | 80 | ||||||||||||||||||||||||||||||||||||||
£ 41.98 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R3684.012-RB | Round Bore | 12 | 22 | 88 | 31 | 26 | 18 | - | - | 200 | ||||||||||||||||||||||||||||||||||||||
£ 41.98 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R3684.016-RB | Round Bore | 16 | 25 | 104 | 37 | 30 | 21 | - | - | 300 | ||||||||||||||||||||||||||||||||||||||
£ 44.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R3684.020-RB | Round Bore | 20 | 32 | 124 | 43 | 38 | 24 | - | - | 500 | ||||||||||||||||||||||||||||||||||||||
£ 57.50 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R3684.025-RB | Round Bore | 25 | 42 | 156 | 54 | 48 | 31 | - | - | 1200 | ||||||||||||||||||||||||||||||||||||||
£ 79.62 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R3684.030-RB | Round Bore | 30 | 50 | 188 | 66 | 56 | 38 | - | - | 1700 | ||||||||||||||||||||||||||||||||||||||
£ 125.72 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R3684.040-RB | Round Bore | 40 | 70 | 238 | 83 | 72 | 47 | - | - | 4300 | ||||||||||||||||||||||||||||||||||||||
£ 344.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R3684.010-KW | With Keyway | 10 | 16 | 74 | 26 | 22 | 15 | 3 | 11.4 | 80 | ||||||||||||||||||||||||||||||||||||||
£ 51.34 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R3684.012-KW | With Keyway | 12 | 22 | 88 | 31 | 26 | 18 | 4 | 13.8 | 200 | ||||||||||||||||||||||||||||||||||||||
£ 51.34 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R3684.016-KW | With Keyway | 16 | 25 | 104 | 37 | 30 | 21 | 5 | 18.3 | 300 | ||||||||||||||||||||||||||||||||||||||
£ 53.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R3684.020-KW | With Keyway | 20 | 32 | 124 | 43 | 38 | 24 | 6 | 22.8 | 500 | ||||||||||||||||||||||||||||||||||||||
£ 68.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R3684.025-KW | With Keyway | 25 | 42 | 156 | 54 | 48 | 31 | 8 | 28.3 | 1200 | ||||||||||||||||||||||||||||||||||||||
£ 91.74 per unit (click for quantity discounts)
Ready to despatch 33 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R3684.030-KW | With Keyway | 30 | 50 | 188 | 66 | 56 | 38 | 8 | 33.3 | 1700 | ||||||||||||||||||||||||||||||||||||||
£ 137.91 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R3684.040-KW | With Keyway | 40 | 70 | 238 | 83 | 72 | 47 | 12 | 43.3 | 4300 | ||||||||||||||||||||||||||||||||||||||
£ 364.85 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel (9 SMnPb28k, no. 10718).
Bearing type: Plain bearing.
To DIN 808/7551, keyways aligned.
Maximum bending angle 45° per joint.
Max. drive speed of 1000 rpm.
Double universal joints are used where large bending angles are required or where two shafts offset in relation to each other.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.
For stainless steel see R3696.