Spherical Plain Bearing - K Series
maintenance free
Price & Availability | CAD | Order No. | Thread hand | d1 tol. H7 |
l1 | d2 | d3 | l2 | l3 | w1 | w2 | α | Static load max. kN |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3577.R005-A4 | Right | 5 | 42 | M 5 | 18 | 33 | 19 | 8 | 6.00 | 13 | 4.8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 45.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3577.R006-A4 | Right | 6 | 46 | M 6 | 20 | 36 | 21 | 9 | 6.75 | 13 | 6.2 | ||||||||||||||||||||||||||||||||||||||||||||
R3577.R008-A4 | Right | 8 | 54 | M 8 | 24 | 42 | 25 | 12 | 9.00 | 14 | 10.3 | ||||||||||||||||||||||||||||||||||||||||||||
R3577.R010-A4 | Right | 10 | 62 | M10 | 28 | 48 | 28 | 14 | 10.50 | 13 | 14.4 | ||||||||||||||||||||||||||||||||||||||||||||
£ 124.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3577.R012-A4 | Right | 12 | 70 | M12 | 32 | 54 | 32 | 16 | 12.00 | 13 | 19.2 | ||||||||||||||||||||||||||||||||||||||||||||
£ 214.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3577.R016-A4 | Right | 16 | 87 | M16 | 42 | 66 | 37 | 21 | 15.00 | 15 | 31.2 | ||||||||||||||||||||||||||||||||||||||||||||
£ 215.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3577.L005-A4 | Left | 5 | 42 | M 5 | 18 | 33 | 19 | 8 | 6.00 | 13 | 4.8 | ||||||||||||||||||||||||||||||||||||||||||||
R3577.L006-A4 | Left | 6 | 46 | M 6 | 20 | 36 | 21 | 9 | 6.75 | 13 | 5.2 | ||||||||||||||||||||||||||||||||||||||||||||
R3577.L008-A4 | Left | 8 | 54 | M 8 | 24 | 42 | 25 | 12 | 9.00 | 14 | 7.0 | ||||||||||||||||||||||||||||||||||||||||||||
R3577.L010-A4 | Left | 10 | 62 | M10 | 28 | 48 | 28 | 14 | 10.50 | 13 | 10.4 | ||||||||||||||||||||||||||||||||||||||||||||
R3577.L012-A4 | Left | 12 | 70 | M12 | 32 | 54 | 32 | 16 | 12.00 | 13 | 13.0 | ||||||||||||||||||||||||||||||||||||||||||||
£ 214.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3577.L016-A4 | Left | 16 | 87 | M16 | 42 | 66 | 37 | 21 | 15.00 | 15 | 31.2 | ||||||||||||||||||||||||||||||||||||||||||||
£ 215.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Housing: stainless steel (AISI 316)
Ball: stainless steel, 1,4571
Race: PTFE liner.
Standard thread is right hand thread.