Spherical Plain Bearing - K Series
maintenance free
Price & Availability | Order No. | Thread hand | d1 | l1 | d2 | d3 | l2 | d4 | a ° |
l3 | w1 | w2 | Dyn. load C max. kN |
Static load C0 max. kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3550.I250 | Right | 0.250 | 1.594 | 1/4-28 | 0.516 | 1.000 | 0.750 | 13.0 | 0.511 | 0.374 | 0.283 | 3.6 | 13.5 | 22 | |||||||||||||||||||||||||||||||||||||
R3550.I375 | Right | 0.375 | 1.948 | 3/8-24 | 0.719 | 1.240 | 1.000 | 9.5 | 0.629 | 0.499 | 0.405 | 7.7 | 21.0 | 49 | |||||||||||||||||||||||||||||||||||||
£ 54.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
R3550.I500 | Right | 0.500 | 2.460 | 1/2-20 | 0.876 | 1.500 | 1.311 | 13.0 | 0.846 | 0.624 | 0.472 | 14.7 | 40.3 | 109 | |||||||||||||||||||||||||||||||||||||
£ 53.95 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
R3550.I625 | Right | 0.625 | 2.618 | 5/8-18 | 1.125 | 1.574 | 1.654 | 15.5 | 0.944 | 0.827 | 0.590 | 22.4 | 56.0 | 202 | |||||||||||||||||||||||||||||||||||||
£ 55.42 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
R3550.I750 | Right | 0.750 | 2.893 | 3/4-16 | 1.249 | 1.750 | 1.750 | 11.0 | 1.023 | 0.874 | 0.688 | 24.9 | 62.2 | 249 | |||||||||||||||||||||||||||||||||||||
R3550.I1000 | Right | 1.000 | 3.720 | 1-12 | 1.688 | 2.244 | 2.362 | 15.5 | 1.200 | 1.220 | 0.866 | 45.4 | 113.4 | 562 | |||||||||||||||||||||||||||||||||||||
R3550.I1001 | Right | 1.000 | 3.720 | 1-14 | 1.688 | 2.244 | 2.362 | 15.5 | 1.200 | 1.220 | 0.866 | 45.4 | 113.4 | 562 | |||||||||||||||||||||||||||||||||||||
R3550.IL250 | Left | 0.250 | 1.594 | 1/4-28 | 0.516 | 1.000 | 0.750 | 13.0 | 0.511 | 0.374 | 0.283 | 3.6 | 13.5 | 22 | |||||||||||||||||||||||||||||||||||||
R3550.IL375 | Left | 0.375 | 1.948 | 3/8-24 | 0.719 | 1.240 | 1.000 | 9.5 | 0.629 | 0.499 | 0.405 | 7.7 | 21.0 | 49 | |||||||||||||||||||||||||||||||||||||
R3550.IL500 | Left | 0.500 | 2.460 | 1/2-20 | 0.876 | 1.500 | 1.311 | 13.0 | 0.846 | 0.624 | 0.472 | 14.7 | 40.3 | 109 | |||||||||||||||||||||||||||||||||||||
£ 58.85 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
R3550.IL625 | Left | 0.625 | 2.618 | 5/8-18 | 1.125 | 1.574 | 1.654 | 15.5 | 0.944 | 0.827 | 0.590 | 22.4 | 56.0 | 202 | |||||||||||||||||||||||||||||||||||||
R3550.IL750 | Left | 0.750 | 2.893 | 3/4-16 | 1.249 | 1.750 | 1.750 | 11.0 | 1.023 | 0.874 | 0.688 | 24.9 | 62.2 | 249 | |||||||||||||||||||||||||||||||||||||
R3550.IL1000 | Left | 1.000 | 3.720 | 1-12 | 1.688 | 2.244 | 2.362 | 15.5 | 1.200 | 1.220 | 0.866 | 45.4 | 113.4 | 562 | |||||||||||||||||||||||||||||||||||||
R3550.IL1001 | Left | 1.000 | 3.720 | 1-14 | 1.688 | 2.244 | 2.362 | 15.5 | 1.200 | 1.220 | 0.866 | 45.4 | 113.4 | 562 |
Rod end housing - forged steel, tempered, rolled thread, surface galvanized.
Joint ball - ball bearing steel, hardened and ground.
Race - nylon/teflon/glass compound.
Male thread maintenance free adapter sizes according to DIN ISO 12240-4, series K.
Standard thread is Right hand thread.
*Denotes fine pitch thread.