Spherical Plain Bearing - K Series
maintenance free
Price & Availability | CAD | Order No. | Thread hand | d1 | l1 | d2 | d3 | l2 | d4 | Weight g |
a ° |
l3 | w1 | w2 | Dyn. load C max. kN |
Static load C0 max. kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3567.R006 | Right | 6 | 36 | M6 | 10.0 | 22 | 20 | 14 | 13.0 | 11 | 6 | 4 | 2.5 | 3.0 | ||||||||||||||||||||||||||||||||||||||
£ 47.98 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3567.R008 | Right | 8 | 42 | M8 | 13.0 | 25 | 23 | 24 | 15.0 | 12 | 8 | 5 | 4.2 | 5.0 | ||||||||||||||||||||||||||||||||||||||
£ 47.98 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3567.R010 | Right | 10 | 48 | M10 | 16.0 | 29 | 28 | 41 | 12.0 | 15 | 9 | 6 | 6.4 | 7.6 | ||||||||||||||||||||||||||||||||||||||
£ 53.58 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3567.R012 | Right | 12 | 54 | M12 | 18.0 | 33 | 32 | 67 | 10.5 | 15 | 10 | 7 | 9.2 | 10.4 | ||||||||||||||||||||||||||||||||||||||
£ 31.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3567.R015 | Right | 15 | 63 | M14 | 22.0 | 33 | 38 | 110 | 8.5 | 18 | 12 | 9 | 13.4 | 17.6 | ||||||||||||||||||||||||||||||||||||||
R3567.R017 | Right | 17 | 69 | M16 | 25.0 | 40 | 44 | 163 | 10.0 | 23 | 14 | 10 | 19.2 | 24.3 | ||||||||||||||||||||||||||||||||||||||
£ 108.89 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3567.R020 | Right | 24 | 78 | M20x1,5* | 29.0 | 47 | 51 | 270 | 9.0 | 25 | 16 | 12 | 25.2 | 34.5 | ||||||||||||||||||||||||||||||||||||||
£ 72.28 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3567.R025 | Right | 25 | 94 | M24x2* | 35.5 | 57 | 62 | 508 | 7.5 | 32 | 20 | 16 | 42.4 | 53.6 | ||||||||||||||||||||||||||||||||||||||
£ 174.57 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3567.R030 | Right | 30 | 110 | M30x2* | 40.7 | 66 | 70 | 785 | 6.0 | 35 | 22 | 18 | 54.0 | 63.8 | ||||||||||||||||||||||||||||||||||||||
£ 204.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3567.R035 | Right | 35 | 140 | M36x3* | 47.0 | 92 | 82 | 1330 | 6.5 | 38 | 25 | 20 | 70.4 | 81.4 | ||||||||||||||||||||||||||||||||||||||
R3567.R040 | Right | 40 | 145 | M42x3* | 53.0 | 94 | 92 | 1890 | 7.0 | 42 | 28 | 22 | 86.0 | 100.2 | ||||||||||||||||||||||||||||||||||||||
£ 249.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3567.R041 | Right | 40 | 150 | M39x3* | 53.0 | 99 | 92 | 1785 | 7.0 | 42 | 28 | 22 | 86.0 | 100.2 | ||||||||||||||||||||||||||||||||||||||
£ 369.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3567.R045 | Right | 45 | 165 | M45x3* | 60.0 | 100 | 102 | 2620 | 7.5 | 50 | 32 | 25 | 107.0 | 124.3 | ||||||||||||||||||||||||||||||||||||||
R3567.R046 | Right | 45 | 163 | M42x3* | 60.0 | 98 | 102 | 2430 | 7.5 | 50 | 32 | 25 | 107.0 | 124.3 | ||||||||||||||||||||||||||||||||||||||
R3567.R050 | Right | 50 | 195 | M52x3* | 66.0 | 120 | 112 | 3865 | 6.5 | 60 | 35 | 28 | 132.0 | 152.6 | ||||||||||||||||||||||||||||||||||||||
R3567.R051 | Right | 50 | 185 | M45x3* | 66.0 | 110 | 112 | 3225 | 6.5 | 60 | 35 | 28 | 132.0 | 152.6 | ||||||||||||||||||||||||||||||||||||||
£ 1,185.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3567.R060 | Right | 60 | 225 | M60x4* | 80.0 | 140 | 135 | 6400 | 6.5 | 70 | 44 | 36 | 208.0 | 239.5 | ||||||||||||||||||||||||||||||||||||||
R3567.R061 | Right | 60 | 210 | M52x3* | 80.0 | 125 | 135 | 5430 | 6.5 | 70 | 44 | 36 | 208.0 | 239.5 | ||||||||||||||||||||||||||||||||||||||
R3567.L006 | Left | 6 | 36 | M6 | 10.0 | 22 | 20 | 14 | 13.0 | 11 | 6 | 4 | 2.5 | 3.0 | ||||||||||||||||||||||||||||||||||||||
R3567.L008 | Left | 8 | 42 | M8 | 13.0 | 25 | 23 | 24 | 15.0 | 12 | 8 | 5 | 4.2 | 5.0 | ||||||||||||||||||||||||||||||||||||||
R3567.L010 | Left | 10 | 48 | M10 | 16.0 | 29 | 28 | 41 | 12.0 | 15 | 9 | 6 | 6.4 | 7.6 | ||||||||||||||||||||||||||||||||||||||
£ 53.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3567.L012 | Left | 12 | 54 | M12 | 18.0 | 33 | 32 | 67 | 10.5 | 15 | 10 | 7 | 9.2 | 10.4 | ||||||||||||||||||||||||||||||||||||||
R3567.L015 | Left | 15 | 63 | M14 | 22.0 | 33 | 38 | 110 | 8.5 | 18 | 12 | 9 | 13.4 | 17.8 | ||||||||||||||||||||||||||||||||||||||
R3567.L017 | Left | 17 | 69 | M16 | 25.0 | 40 | 44 | 163 | 10.0 | 23 | 14 | 10 | 19.2 | 24.3 | ||||||||||||||||||||||||||||||||||||||
R3567.L020 | Left | 20 | 78 | M20x1,5* | 29.0 | 47 | 51 | 270 | 9.0 | 25 | 16 | 12 | 25.2 | 34.5 | ||||||||||||||||||||||||||||||||||||||
£ 72.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3567.L025 | Left | 25 | 94 | M24x2* | 35.5 | 57 | 62 | 508 | 7.5 | 32 | 20 | 16 | 42.4 | 53.6 | ||||||||||||||||||||||||||||||||||||||
£ 191.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3567.L030 | Left | 30 | 110 | M30x2* | 40.7 | 66 | 70 | 785 | 6.0 | 35 | 22 | 18 | 54.0 | 63.8 | ||||||||||||||||||||||||||||||||||||||
R3567.L035 | Left | 35 | 140 | M36x3* | 47.0 | 92 | 82 | 1330 | 6.5 | 38 | 25 | 20 | 70.4 | 81.4 | ||||||||||||||||||||||||||||||||||||||
R3567.L040 | Left | 40 | 145 | M42x3* | 53.0 | 94 | 92 | 1890 | 7.0 | 42 | 28 | 22 | 86.0 | 100.2 | ||||||||||||||||||||||||||||||||||||||
£ 249.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3567.L041 | Left | 40 | 150 | M39x3* | 53.0 | 99 | 92 | 1785 | 7.0 | 42 | 28 | 22 | 86.0 | 100.2 | ||||||||||||||||||||||||||||||||||||||
£ 348.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3567.L045 | Left | 45 | 165 | M45x3* | 60.0 | 100 | 102 | 2620 | 7.5 | 50 | 32 | 25 | 107.0 | 124.3 | ||||||||||||||||||||||||||||||||||||||
R3567.L046 | Left | 45 | 163 | M42x3* | 60.0 | 98 | 102 | 2430 | 7.5 | 50 | 32 | 25 | 107.0 | 124.3 | ||||||||||||||||||||||||||||||||||||||
R3567.L050 | Left | 50 | 195 | M52x3* | 66.0 | 120 | 112 | 3865 | 6.5 | 60 | 35 | 28 | 132.0 | 152.6 | ||||||||||||||||||||||||||||||||||||||
R3567.L051 | Left | 50 | 185 | M45x3* | 66.0 | 110 | 112 | 3225 | 6.5 | 60 | 35 | 28 | 132.0 | 152.6 | ||||||||||||||||||||||||||||||||||||||
R3567.L060 | Left | 60 | 225 | M60x4* | 80.0 | 140 | 135 | 6400 | 6.5 | 70 | 44 | 36 | 208.0 | 239.5 | ||||||||||||||||||||||||||||||||||||||
R3567.L061 | Left | 60 | 210 | M52x3* | 80.0 | 125 | 135 | 5430 | 6.5 | 70 | 44 | 36 | 208.0 | 239.5 |
Order No. | Thread hand | d1 | l1 | d2 | d3 | l2 | d4 | Weight g |
a ° |
l3 | w1 | w2 | Dyn. load C max. kN |
Static load C0 max. kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3567.R006 | Right | 6 | 36 | M6 | 10.0 | 22 | 20 | 14 | 13.0 | 11 | 6 | 4 | 2.5 | 3.0 |
R3567.R008 | Right | 8 | 42 | M8 | 13.0 | 25 | 23 | 24 | 15.0 | 12 | 8 | 5 | 4.2 | 5.0 |
R3567.R010 | Right | 10 | 48 | M10 | 16.0 | 29 | 28 | 41 | 12.0 | 15 | 9 | 6 | 6.4 | 7.6 |
R3567.R012 | Right | 12 | 54 | M12 | 18.0 | 33 | 32 | 67 | 10.5 | 15 | 10 | 7 | 9.2 | 10.4 |
R3567.R015 | Right | 15 | 63 | M14 | 22.0 | 33 | 38 | 110 | 8.5 | 18 | 12 | 9 | 13.4 | 17.6 |
R3567.R017 | Right | 17 | 69 | M16 | 25.0 | 40 | 44 | 163 | 10.0 | 23 | 14 | 10 | 19.2 | 24.3 |
R3567.R020 | Right | 24 | 78 | M20x1,5* | 29.0 | 47 | 51 | 270 | 9.0 | 25 | 16 | 12 | 25.2 | 34.5 |
R3567.R025 | Right | 25 | 94 | M24x2* | 35.5 | 57 | 62 | 508 | 7.5 | 32 | 20 | 16 | 42.4 | 53.6 |
R3567.R030 | Right | 30 | 110 | M30x2* | 40.7 | 66 | 70 | 785 | 6.0 | 35 | 22 | 18 | 54.0 | 63.8 |
R3567.R035 | Right | 35 | 140 | M36x3* | 47.0 | 92 | 82 | 1330 | 6.5 | 38 | 25 | 20 | 70.4 | 81.4 |
R3567.R040 | Right | 40 | 145 | M42x3* | 53.0 | 94 | 92 | 1890 | 7.0 | 42 | 28 | 22 | 86.0 | 100.2 |
R3567.R041 | Right | 40 | 150 | M39x3* | 53.0 | 99 | 92 | 1785 | 7.0 | 42 | 28 | 22 | 86.0 | 100.2 |
R3567.R045 | Right | 45 | 165 | M45x3* | 60.0 | 100 | 102 | 2620 | 7.5 | 50 | 32 | 25 | 107.0 | 124.3 |
R3567.R046 | Right | 45 | 163 | M42x3* | 60.0 | 98 | 102 | 2430 | 7.5 | 50 | 32 | 25 | 107.0 | 124.3 |
R3567.R050 | Right | 50 | 195 | M52x3* | 66.0 | 120 | 112 | 3865 | 6.5 | 60 | 35 | 28 | 132.0 | 152.6 |
R3567.R051 | Right | 50 | 185 | M45x3* | 66.0 | 110 | 112 | 3225 | 6.5 | 60 | 35 | 28 | 132.0 | 152.6 |
R3567.R060 | Right | 60 | 225 | M60x4* | 80.0 | 140 | 135 | 6400 | 6.5 | 70 | 44 | 36 | 208.0 | 239.5 |
R3567.R061 | Right | 60 | 210 | M52x3* | 80.0 | 125 | 135 | 5430 | 6.5 | 70 | 44 | 36 | 208.0 | 239.5 |
R3567.L006 | Left | 6 | 36 | M6 | 10.0 | 22 | 20 | 14 | 13.0 | 11 | 6 | 4 | 2.5 | 3.0 |
R3567.L008 | Left | 8 | 42 | M8 | 13.0 | 25 | 23 | 24 | 15.0 | 12 | 8 | 5 | 4.2 | 5.0 |
R3567.L010 | Left | 10 | 48 | M10 | 16.0 | 29 | 28 | 41 | 12.0 | 15 | 9 | 6 | 6.4 | 7.6 |
R3567.L012 | Left | 12 | 54 | M12 | 18.0 | 33 | 32 | 67 | 10.5 | 15 | 10 | 7 | 9.2 | 10.4 |
R3567.L015 | Left | 15 | 63 | M14 | 22.0 | 33 | 38 | 110 | 8.5 | 18 | 12 | 9 | 13.4 | 17.8 |
R3567.L017 | Left | 17 | 69 | M16 | 25.0 | 40 | 44 | 163 | 10.0 | 23 | 14 | 10 | 19.2 | 24.3 |
R3567.L020 | Left | 20 | 78 | M20x1,5* | 29.0 | 47 | 51 | 270 | 9.0 | 25 | 16 | 12 | 25.2 | 34.5 |
R3567.L025 | Left | 25 | 94 | M24x2* | 35.5 | 57 | 62 | 508 | 7.5 | 32 | 20 | 16 | 42.4 | 53.6 |
R3567.L030 | Left | 30 | 110 | M30x2* | 40.7 | 66 | 70 | 785 | 6.0 | 35 | 22 | 18 | 54.0 | 63.8 |
R3567.L035 | Left | 35 | 140 | M36x3* | 47.0 | 92 | 82 | 1330 | 6.5 | 38 | 25 | 20 | 70.4 | 81.4 |
R3567.L040 | Left | 40 | 145 | M42x3* | 53.0 | 94 | 92 | 1890 | 7.0 | 42 | 28 | 22 | 86.0 | 100.2 |
R3567.L041 | Left | 40 | 150 | M39x3* | 53.0 | 99 | 92 | 1785 | 7.0 | 42 | 28 | 22 | 86.0 | 100.2 |
R3567.L045 | Left | 45 | 165 | M45x3* | 60.0 | 100 | 102 | 2620 | 7.5 | 50 | 32 | 25 | 107.0 | 124.3 |
R3567.L046 | Left | 45 | 163 | M42x3* | 60.0 | 98 | 102 | 2430 | 7.5 | 50 | 32 | 25 | 107.0 | 124.3 |
R3567.L050 | Left | 50 | 195 | M52x3* | 66.0 | 120 | 112 | 3865 | 6.5 | 60 | 35 | 28 | 132.0 | 152.6 |
R3567.L051 | Left | 50 | 185 | M45x3* | 66.0 | 110 | 112 | 3225 | 6.5 | 60 | 35 | 28 | 132.0 | 152.6 |
R3567.L060 | Left | 60 | 225 | M60x4* | 80.0 | 140 | 135 | 6400 | 6.5 | 70 | 44 | 36 | 208.0 | 239.5 |
R3567.L061 | Left | 60 | 210 | M52x3* | 80.0 | 125 | 135 | 5430 | 6.5 | 70 | 44 | 36 | 208.0 | 239.5 |
Housing - stainless steel DIN 1.4301 (AISI 304), forged, rolled thread.
Joint ball - stainless steel DIN 1.4125 (AISI 440C), hardened and ground, polished
Race - polyamid-PTFE-fibreglass-compound.
Maintenance free, sizes according to DIN ISO 12240-4, series E, for tolerances technical pages.
Standard thread is right hand thread.
*denotes fine pitch thread.