Price & Availability | CAD | Order No. | Thread hand | d1 | l1 | d2 | d3 | l2 | d4 | a ° |
l3 | w1 | Weight g |
w2 | Calc. factor Y | Calc. factor Y0 | Dyn. load C max. kN |
Speed max. rpm |
Static load C0 max. kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3563.R008 | Right | 8 | 42 | M8 | 10.5 | 25 | 24 | 8.5 | 15 | 12 | 36 | 9.00 | 1.89 | 1.80 | 0.7 | 1300 | 2.8 | ||||||||||||||||||||||||||||||||||||||
£ 169.64 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3563.R010 | Right | 10 | 48 | M10 | 12.0 | 29 | 28 | 8.0 | 15 | 14 | 60 | 10.50 | 1.81 | 1.90 | 1.0 | 1225 | 3.1 | ||||||||||||||||||||||||||||||||||||||
£ 185.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3563.R012 | Right | 12 | 54 | M12 | 14.5 | 33 | 32 | 7.5 | 19 | 16 | 87 | 12.00 | 1.82 | 1.74 | 1.3 | 1125 | 3.5 | ||||||||||||||||||||||||||||||||||||||
£ 217.07 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3563.R016 | Right | 16 | 66 | M16 | 19.0 | 40 | 42 | 8.0 | 22 | 21 | 190 | 15.00 | 2.35 | 2.24 | 1.6 | 975 | 4.3 | ||||||||||||||||||||||||||||||||||||||
£ 261.17 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3563.R020 | Right | 20 | 78 | M20x1,5* | 24.5 | 47 | 50 | 7.0 | 28 | 25 | 338 | 18.00 | 2.58 | 2.46 | 2.3 | 825 | 5.4 | ||||||||||||||||||||||||||||||||||||||
£ 342.51 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3563.L008 | Left | 8 | 42 | M8 | 10.5 | 25 | 24 | 8.5 | 15 | 12 | 36 | 9.00 | 1.89 | 1.80 | 0.7 | 1300 | 2.8 | ||||||||||||||||||||||||||||||||||||||
£ 169.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3563.L010 | Left | 10 | 48 | M10 | 12.0 | 29 | 28 | 8.0 | 15 | 14 | 60 | 10.50 | 1.81 | 1.90 | 1.0 | 1225 | 3.1 | ||||||||||||||||||||||||||||||||||||||
£ 185.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3563.L012 | Left | 12 | 54 | M12 | 14.5 | 33 | 32 | 7.5 | 19 | 16 | 87 | 12.00 | 1.82 | 1.74 | 1.3 | 1125 | 3.5 | ||||||||||||||||||||||||||||||||||||||
£ 217.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3563.L016 | Left | 16 | 66 | M16 | 19.0 | 40 | 42 | 8.0 | 22 | 21 | 190 | 15.00 | 2.35 | 2.24 | 1.6 | 975 | 4.3 | ||||||||||||||||||||||||||||||||||||||
£ 261.17 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3563.L020 | Left | 20 | 78 | M20x1,5* | 24.5 | 47 | 50 | 7.0 | 28 | 25 | 338 | 18.00 | 2.58 | 2.46 | 2.3 | 825 | 5.4 | ||||||||||||||||||||||||||||||||||||||
£ 342.51 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Thread hand | d1 | l1 | d2 | d3 | l2 | d4 | a ° |
l3 | w1 | Weight g |
w2 | Calc. factor Y | Calc. factor Y0 | Dyn. load C max. kN |
Speed max. rpm |
Static load C0 max. kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3563.R008 | Right | 8 | 42 | M8 | 10.5 | 25 | 24 | 8.5 | 15 | 12 | 36 | 9.00 | 1.89 | 1.80 | 0.7 | 1300 | 2.8 |
R3563.R010 | Right | 10 | 48 | M10 | 12.0 | 29 | 28 | 8.0 | 15 | 14 | 60 | 10.50 | 1.81 | 1.90 | 1.0 | 1225 | 3.1 |
R3563.R012 | Right | 12 | 54 | M12 | 14.5 | 33 | 32 | 7.5 | 19 | 16 | 87 | 12.00 | 1.82 | 1.74 | 1.3 | 1125 | 3.5 |
R3563.R016 | Right | 16 | 66 | M16 | 19.0 | 40 | 42 | 8.0 | 22 | 21 | 190 | 15.00 | 2.35 | 2.24 | 1.6 | 975 | 4.3 |
R3563.R020 | Right | 20 | 78 | M20x1,5* | 24.5 | 47 | 50 | 7.0 | 28 | 25 | 338 | 18.00 | 2.58 | 2.46 | 2.3 | 825 | 5.4 |
R3563.L008 | Left | 8 | 42 | M8 | 10.5 | 25 | 24 | 8.5 | 15 | 12 | 36 | 9.00 | 1.89 | 1.80 | 0.7 | 1300 | 2.8 |
R3563.L010 | Left | 10 | 48 | M10 | 12.0 | 29 | 28 | 8.0 | 15 | 14 | 60 | 10.50 | 1.81 | 1.90 | 1.0 | 1225 | 3.1 |
R3563.L012 | Left | 12 | 54 | M12 | 14.5 | 33 | 32 | 7.5 | 19 | 16 | 87 | 12.00 | 1.82 | 1.74 | 1.3 | 1125 | 3.5 |
R3563.L016 | Left | 16 | 66 | M16 | 19.0 | 40 | 42 | 8.0 | 22 | 21 | 190 | 15.00 | 2.35 | 2.24 | 1.6 | 975 | 4.3 |
R3563.L020 | Left | 20 | 78 | M20x1,5* | 24.5 | 47 | 50 | 7.0 | 28 | 25 | 338 | 18.00 | 2.58 | 2.46 | 2.3 | 825 | 5.4 |
Housing - stainless steel (AISI 304), forged, hardened bearing race, superfinished, rolled thread.
Inner ring - stainless steel (AISI 304), hardened, superfine finish.
Lubrication - aluminium-complex-soap-grease, temp range -45°C to +120°C.
Lubrication nipple - DIN 3405 D1/A (until size 10) DIN 71412 H1 (from size 12).
Low maintenance, sizes according to DIN ISO 12240-4 series K, for tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.