Spherical Plain Bearing - K Series
maintenance free
Price & Availability | CAD | Order No. | Thread hand | d1 tol. H7 |
l1 | d2 | d3 | d4 | d5 | l2 | l3 | w1 | w2 | A/F | a ° |
Static load C0 max. kN |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3572.FL005 | Left | 5 | 27 | M 5 | 16 | 11 | 8.5 | 10 | 35 | 8 | 6.0 | 9 | 13 | 4.6 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3572.FL006 | Left | 6 | 30 | M 6 | 18 | 13 | 10.0 | 12 | 39 | 9 | 6.75 | 11 | 13 | 5.8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3572.FL008 | Left | 8 | 36 | M 8 | 22 | 16 | 12.5 | 16 | 47 | 12 | 9.0 | 14 | 14 | 9.3 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.01 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3572.FL010 | Left | 10 | 43 | M10 | 26 | 19 | 15.0 | 20 | 56 | 14 | 10.5 | 17 | 13 | 11.6 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3572.FL012 | Left | 12 | 50 | M12 | 30 | 22 | 17.5 | 22 | 65 | 16 | 12.0 | 19 | 13 | 13.6 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.38 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3572.FL013 | Left | 12 | 50 | M12x1,25 | 30 | 22 | 17.5 | 22 | 65 | 16 | 12.0 | 19 | 13 | 13.6 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.09 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3572.FL014 | Left | 14 | 57 | M14 | 34 | 25 | 20.0 | 25 | 74 | 19 | 13.5 | 22 | 16 | 19.2 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3572.FL016 | Left | 16 | 64 | M16 | 40 | 27 | 22.0 | 28 | 84 | 21 | 15.0 | 24 | 15 | 22.8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3572.FL017 | Left | 16 | 64 | M16x1,5 | 40 | 27 | 22.0 | 28 | 84 | 21 | 15.0 | 24 | 15 | 22.8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3572.FL018 | Left | 18 | 71 | M18x1,5 | 44 | 31 | 25.0 | 32 | 93 | 23 | 16.5 | 27 | 15 | 34.0 | ||||||||||||||||||||||||||||||||||||||||||||
£ 9.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3572.FL020 | Left | 20 | 77 | M20x1,5 | 50 | 34 | 27.5 | 33 | 102 | 25 | 18.0 | 30 | 14 | 42.0 | ||||||||||||||||||||||||||||||||||||||||||||
£ 35.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3572.FL022 | Left | 22 | 84 | M22x1,5 | 54 | 38 | 30.0 | 37 | 111 | 28 | 20.0 | 32 | 15 | 45.6 | ||||||||||||||||||||||||||||||||||||||||||||
R3572.FL025 | Left | 25 | 94 | M24x2 | 60 | 42 | 33.5 | 42 | 124 | 31 | 22.0 | 36 | 15 | 54.4 | ||||||||||||||||||||||||||||||||||||||||||||
R3572.FL030 | Left | 30 | 110 | M30x2 | 70 | 50 | 40.0 | 51 | 145 | 37 | 25.0 | 41 | 17 | 70.4 |
Ball: low carbon steel, surface hardened. Silver zinc plated.
Housing: low carbon steel, zinc plated for corrosion resistance.
Standard thread is right hand thread.
Housing styles are subject to change.