Spherical Plain Bearing - K Series
maintenance free
Price & Availability | CAD | Order No. | Thread hand | d1 | l1 | d2 | d3 | d4 | d5 | d6 | Weight g |
l2 | l3 | l4 | l5 | w1 | w2 | A/F | a ° |
Dyn. load C max. kN |
Static load C0 max. kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3551.I250 | Right | 0.250 | 1.338 | 1/4-28 | 0.516 | 0.750 | 0.374 | 0.469 | 27 | 0.716 | 0.385 | 0.185 | 1.713 | 0.374 | 0.283 | 0.381 | 17.5 | 4.3 | 12.5 | ||||||||||||||||||||||||||||||||||||||
R3551.I375 | Right | 0.375 | 1.641 | 3/8-24 | 0.719 | 1.000 | 0.567 | 0.689 | 59 | 0.847 | 0.503 | 0.275 | 2.141 | 0.499 | 0.405 | 0.570 | 9.5 | 7.7 | 22.3 | ||||||||||||||||||||||||||||||||||||||
R3551.I500 | Right | 0.500 | 2.145 | 1/2-20 | 0.876 | 1.311 | 0.748 | 0.874 | 127 | 1.161 | 0.649 | 0.279 | 2.801 | 0.624 | 0.472 | 0.757 | 13.0 | 14.7 | 42.9 | ||||||||||||||||||||||||||||||||||||||
£ 40.13 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3551.I625 | Right | 0.625 | 2.539 | 5/8-18 | 1.125 | 1.653 | 0.866 | 1.063 | 231 | 1.102 | 0.885 | 0.350 | 3.366 | 0.826 | 0.590 | 0.866 | 15.5 | 22.4 | 59.6 | ||||||||||||||||||||||||||||||||||||||
£ 66.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3551.I750 | Right | 0.625 | 2.905 | 3/4-16 | 1.249 | 1.750 | 1.000 | 1.126 | 229 | 1.718 | 0.854 | 0.311 | 3.780 | 0.874 | 0.688 | 1.007 | 11.0 | 24.9 | 66.2 | ||||||||||||||||||||||||||||||||||||||
R3551.I1000 | Right | 1.000 | 3.720 | 1-12 | 1.688 | 2.362 | 1.319 | 1.654 | 663 | 1.653 | 1.200 | 0.511 | 4.901 | 1.220 | 0.866 | 1.417 | 15.5 | 45.4 | 118.6 | ||||||||||||||||||||||||||||||||||||||
R3551.I1001 | Right | 1.000 | 3.720 | 1-14 | 1.688 | 2.362 | 1.319 | 1.654 | 663 | 1.653 | 1.200 | 0.511 | 4.901 | 1.220 | 0.866 | 1.417 | 15.5 | 45.4 | 118.6 | ||||||||||||||||||||||||||||||||||||||
R3551.IL250 | Left | 0.250 | 1.338 | 1/4-28 | 0.516 | 0.750 | 0.374 | 0.469 | 27 | 0.716 | 0.385 | 0.85 | 1.713 | 0.374 | 0.283 | 0.381 | 17.5 | 4.3 | 12.5 | ||||||||||||||||||||||||||||||||||||||
R3551.IL375 | Left | 0.375 | 1.641 | 3/8-24 | 0.719 | 1.000 | 0.567 | 0.689 | 59 | 0.847 | 0.503 | 0.275 | 2.141 | 0.499 | 0.405 | 0.570 | 9.5 | 7.7 | 22.3 | ||||||||||||||||||||||||||||||||||||||
R3551.IL500 | Left | 0.500 | 2.145 | 1/2-20 | 0.876 | 1.311 | 0.748 | 0.874 | 127 | 1.161 | 0.649 | 0.279 | 2.801 | 0.624 | 0.472 | 0.757 | 13.0 | 14.7 | 42.9 | ||||||||||||||||||||||||||||||||||||||
R3551.IL625 | Left | 0.625 | 2.539 | 5/8-18 | 1.125 | 1.653 | 0.866 | 1.063 | 231 | 1.102 | 0.885 | 0.350 | 3.366 | 0.826 | 0.590 | 0.866 | 15.5 | 22.4 | 59.6 | ||||||||||||||||||||||||||||||||||||||
R3551.IL750 | Left | 0.625 | 2.905 | 3/4-16 | 1.249 | 1.750 | 1.000 | 1.126 | 229 | 1.718 | 0.854 | 0.311 | 3.780 | 0.874 | 0.688 | 1.007 | 11.0 | 24.9 | 66.2 | ||||||||||||||||||||||||||||||||||||||
R3551.IL1000 | Left | 1.000 | 3.720 | 1-12 | 1.688 | 2.362 | 1.319 | 1.654 | 663 | 1.653 | 1.200 | 0.511 | 4.901 | 1.220 | 0.866 | 1.417 | 15.5 | 45.4 | 118.6 | ||||||||||||||||||||||||||||||||||||||
R3551.IL1001 | Left | 1.000 | 3.720 | 1-14 | 1.688 | 2.362 | 1.319 | 1.654 | 663 | 1.653 | 1.200 | 0.511 | 4.901 | 1.220 | 0.866 | 1.417 | 15.5 | 45.4 | 118.6 |
Order No. | Thread hand | d1 | l1 | d2 | d3 | d4 | d5 | d6 | Weight g |
l2 | l3 | l4 | l5 | w1 | w2 | A/F | a ° |
Dyn. load C max. kN |
Static load C0 max. kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3551.I250 | Right | 0.250 | 1.338 | 1/4-28 | 0.516 | 0.750 | 0.374 | 0.469 | 27 | 0.716 | 0.385 | 0.185 | 1.713 | 0.374 | 0.283 | 0.381 | 17.5 | 4.3 | 12.5 |
R3551.I375 | Right | 0.375 | 1.641 | 3/8-24 | 0.719 | 1.000 | 0.567 | 0.689 | 59 | 0.847 | 0.503 | 0.275 | 2.141 | 0.499 | 0.405 | 0.570 | 9.5 | 7.7 | 22.3 |
R3551.I500 | Right | 0.500 | 2.145 | 1/2-20 | 0.876 | 1.311 | 0.748 | 0.874 | 127 | 1.161 | 0.649 | 0.279 | 2.801 | 0.624 | 0.472 | 0.757 | 13.0 | 14.7 | 42.9 |
R3551.I625 | Right | 0.625 | 2.539 | 5/8-18 | 1.125 | 1.653 | 0.866 | 1.063 | 231 | 1.102 | 0.885 | 0.350 | 3.366 | 0.826 | 0.590 | 0.866 | 15.5 | 22.4 | 59.6 |
R3551.I750 | Right | 0.625 | 2.905 | 3/4-16 | 1.249 | 1.750 | 1.000 | 1.126 | 229 | 1.718 | 0.854 | 0.311 | 3.780 | 0.874 | 0.688 | 1.007 | 11.0 | 24.9 | 66.2 |
R3551.I1000 | Right | 1.000 | 3.720 | 1-12 | 1.688 | 2.362 | 1.319 | 1.654 | 663 | 1.653 | 1.200 | 0.511 | 4.901 | 1.220 | 0.866 | 1.417 | 15.5 | 45.4 | 118.6 |
R3551.I1001 | Right | 1.000 | 3.720 | 1-14 | 1.688 | 2.362 | 1.319 | 1.654 | 663 | 1.653 | 1.200 | 0.511 | 4.901 | 1.220 | 0.866 | 1.417 | 15.5 | 45.4 | 118.6 |
R3551.IL250 | Left | 0.250 | 1.338 | 1/4-28 | 0.516 | 0.750 | 0.374 | 0.469 | 27 | 0.716 | 0.385 | 0.85 | 1.713 | 0.374 | 0.283 | 0.381 | 17.5 | 4.3 | 12.5 |
R3551.IL375 | Left | 0.375 | 1.641 | 3/8-24 | 0.719 | 1.000 | 0.567 | 0.689 | 59 | 0.847 | 0.503 | 0.275 | 2.141 | 0.499 | 0.405 | 0.570 | 9.5 | 7.7 | 22.3 |
R3551.IL500 | Left | 0.500 | 2.145 | 1/2-20 | 0.876 | 1.311 | 0.748 | 0.874 | 127 | 1.161 | 0.649 | 0.279 | 2.801 | 0.624 | 0.472 | 0.757 | 13.0 | 14.7 | 42.9 |
R3551.IL625 | Left | 0.625 | 2.539 | 5/8-18 | 1.125 | 1.653 | 0.866 | 1.063 | 231 | 1.102 | 0.885 | 0.350 | 3.366 | 0.826 | 0.590 | 0.866 | 15.5 | 22.4 | 59.6 |
R3551.IL750 | Left | 0.625 | 2.905 | 3/4-16 | 1.249 | 1.750 | 1.000 | 1.126 | 229 | 1.718 | 0.854 | 0.311 | 3.780 | 0.874 | 0.688 | 1.007 | 11.0 | 24.9 | 66.2 |
R3551.IL1000 | Left | 1.000 | 3.720 | 1-12 | 1.688 | 2.362 | 1.319 | 1.654 | 663 | 1.653 | 1.200 | 0.511 | 4.901 | 1.220 | 0.866 | 1.417 | 15.5 | 45.4 | 118.6 |
R3551.IL1001 | Left | 1.000 | 3.720 | 1-14 | 1.688 | 2.362 | 1.319 | 1.654 | 663 | 1.653 | 1.200 | 0.511 | 4.901 | 1.220 | 0.866 | 1.417 | 15.5 | 45.4 | 118.6 |
Rod end housing - forged steel, tempered, surface galvanized.
Joint ball - ball bearing steel, hardened and ground, polished and chromium plated.
Race - nylon/teflon/glass compound.
Female thread maintenance free adapter sizes according to DIN ISO 12240-4, series K, thread according to Cetop RP 103P.
Standard thread is right hand thread.